您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 725101B - Hexagon head screw - Aluminium P40 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 25 - Aluminum fasteners
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_25/725101b.prj},{NB=bene_inox_725101B-8X16},{REF=725101B-8X16},{DXL=M8 x 16},{MAT=Aluminium P40},{D=8},{L=16},{S=13.0},{K=5.3},{P=1.250},{D3=6.466},{A=3.750},{C=0.600},{DA=9.200},{DW=11.630},{E=14.380},{R=0.400},{IDNR=},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
S
[mm]
K
[mm]
Béné Inox 725101B-5X16
725101B-5X16
M5 x 16
Aluminium P40
5
16
8.0
3.5
Béné Inox 725101B-5X20
725101B-5X20
M5 x 20
Aluminium P40
5
20
8.0
3.5
Béné Inox 725101B-5X25
725101B-5X25
M5 x 25
Aluminium P40
5
25
8.0
3.5
Béné Inox 725101B-5X30
725101B-5X30
M5 x 30
Aluminium P40
5
330
8.0
3.5
Béné Inox 725101B-5X40
725101B-5X40
M5 x 40
Aluminium P40
5
40
8.0
3.5
Béné Inox 725101B-5X50
725101B-5X50
M5 x 50
Aluminium P40
5
50
8.0
3.5
Béné Inox 725101B-6X10
725101B-6X10
M6 x 10
Aluminium P40
6
10
10.0
4.0
Béné Inox 725101B-6X12
725101B-6X12
M6 x 12
Aluminium P40
6
12
10.0
4.0
Béné Inox 725101B-6X16
725101B-6X16
M6 x 16
Aluminium P40
6
16
10.0
4.0
Béné Inox 725101B-6X20
725101B-6X20
M6 x 20
Aluminium P40
6
20
10.0
4.0
Béné Inox 725101B-6X25
725101B-6X25
M6 x 25
Aluminium P40
6
25
10.0
4.0
Béné Inox 725101B-6X30
725101B-6X30
M6 x 30
Aluminium P40
6
30
10.0
4.0
Béné Inox 725101B-6X40
725101B-6X40
M6 x 40
Aluminium P40
6
40
10.0
4.0
Béné Inox 725101B-6X50
725101B-6X50
M6 x 50
Aluminium P40
6
50
10.0
4.0
Béné Inox 725101B-8X16
725101B-8X16
M8 x 16
Aluminium P40
8
16
13.0
5.3
Béné Inox 725101B-8X20
725101B-8X20
M8 x 20
Aluminium P40
8
20
13.0
5.3
Béné Inox 725101B-8X25
725101B-8X25
M8 x 25
Aluminium P40
8
25
13.0
5.3
Béné Inox 725101B-8X30
725101B-8X30
M8 x 30
Aluminium P40
8
30
13.0
5.3
Béné Inox 725101B-8X35
725101B-8X35
M8 x 35
Aluminium P40
8
35
13.0
5.3
Béné Inox 725101B-8X40
725101B-8X40
M8 x 40
Aluminium P40
8
40
13.0
5.3
Béné Inox 725101B-8X45
725101B-8X45
M8 x 45
Aluminium P40
8
45
13.0
5.3
Béné Inox 725101B-8X50
725101B-8X50
M8 x 50
Aluminium P40
8
50
13.0
5.3
Béné Inox 725101B-8X60
725101B-8X60
M8 x 60
Aluminium P40
8
60
13.0
5.3
Béné Inox 725101B-8X70
725101B-8X70
M8 x 70
Aluminium P40
8
70
13.0
5.3
Béné Inox 725101B-8X75
725101B-8X75
M8 x 75
Aluminium P40
8
75
13.0
5.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D