您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61358 - Butterfly valve female ends - EPDM gasket - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
03 - Vannes papillon SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/03_vannes_papillon_sms/61358.prj},{NB=bene_inox_361358-104_0},{REF=361358-104},{MAT=Inox 304L},{DN=104},{DNP=4\"},{D1=138},{D2=162},{F=125x1/4\"},{L=102},{POIDS=5.93},{ANGLE=0},{VERS=6.000},{DX=8.000},{L3=16.000},{PPATH=61358/61358_sbl.prj},{D11=104},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 361358-25
361358-25
Inox 304L
25
1"
51
79
40x1/6"
75
1.01
Béné Inox 361358-38
361358-38
Inox 304L
38
1"1/2
74
92
60x1/6"
76
1.59
Béné Inox 361358-51
361358-51
Inox 304L
51
2"
84
105
70x1/6"
78
1.97
Béné Inox 361358-63
361358-63
Inox 304L
63
2"1/2
100
112
85x1/6"
78
2.42
Béné Inox 361358-76
361358-76
Inox 304L
76
3"
114
125
98x1/6"
82
3.21
Béné Inox 361358-104
361358-104
Inox 304L
104
4"
138
162
125x1/4"
102
5.93
Béné Inox 661358-25
661358-25
Inox 316L
25
1"
51
79
40x1/6"
75
1.01
Béné Inox 661358-38
661358-38
Inox 316L
38
1"1/2
74
92
60x1/6"
76
1.59
Béné Inox 661358-51
661358-51
Inox 316L
51
2"
84
105
70x1/6"
78
1.97
Béné Inox 661358-63
661358-63
Inox 316L
63
2"1/2
100
112
85x1/6"
78
2.42
Béné Inox 661358-76
661358-76
Inox 316L
76
3"
114
125
98x1/6"
82
3.21
Béné Inox 661358-104
661358-104
Inox 316L
104
4"
138
162
125x1/4"
102
5.93
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D