您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5748 - Bride plate à souder PN6 - Type 01A - Inox 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5748.prj},{NB=bene_inox_657482-65_PN6},{REF=657482-65},{MAT=Inox 1.4404},{DN=65},{PN=PN6},{DTUBE=76.1},{D1=160},{D2=130},{NBXD3=4x14},{D4=77.5},{L=16},{POIDS=1,86},{N=4.000},{O=14.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
[mm]
DN
[mm]
PN
[bar]
DTUBE
Ø tube
[mm]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 657482-15
657482-15
Inox 1.4404
15
PN6
21.3
80
55
4x11
22.0
12
0,40
Béné Inox 657482-20
657482-20
Inox 1.4404
20
PN6
26.9
90
65
4x11
27.5
14
0,59
Béné Inox 657482-25
657482-25
Inox 1.4404
25
PN6
33.7
100
75
4x11
34.5
14
0,72
Béné Inox 657482-32
657482-32
Inox 1.4404
32
PN6
42.4
120
90
4x14
43.5
16
1,16
Béné Inox 657482-40
657482-40
Inox 1.4404
40
PN6
48.3
130
100
4x14
49.5
16
1,35
Béné Inox 657482-50
657482-50
Inox 1.4404
50
PN6
60.3
140
110
4x14
61.5
16
1,48
Béné Inox 657482-65
657482-65
Inox 1.4404
65
PN6
76.1
160
130
4x14
77.5
16
1,86
Béné Inox 657482-80
657482-80
Inox 1.4404
80
PN6
88.9
190
150
4x18
90.5
18
2,95
Béné Inox 657482-100
657482-100
Inox 1.4404
100
PN6
114.3
210
170
4x18
116.0
18
3,26
Béné Inox 657482-125
657482-125
Inox 1.4404
125
PN6
139.7
240
200
8x18
141.5
20
4,31
Béné Inox 657482-150
657482-150
Inox 1.4404
150
PN6
168.3
265
225
8x18
170.5
20
4,76
Béné Inox 657482-200
657482-200
Inox 1.4404
200
PN6
219.1
320
280
8x18
221.5
22
6,88
Béné Inox 657482-250
657482-250
Inox 1.4404
250
PN6
273.0
375
335
12x18
276.5
24
8,92
Béné Inox 657482-300
657482-300
Inox 1.4404
300
PN6
323.9
440
395
12x22
327.5
24
11,90
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D