카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5422 - Orientable double straight union with FKM O-ring - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
01 - Raccords à simple bague
Powered by
CAD모델 선택
{bene_inox_raccords/01_industrie/54_raccords_a_bague/01_raccords_a_simple_bague_serie_l/5422.prj},{NB=bene_inox_454227-1412},{REF=454227-1412},{SERIE=S},{PN=630},{D1=14},{D2=12},{L1=47},{L2=14},{S1=27},{S2=22},{S3=24},{POIDS=0.14},{PPATH=5422/5422_asmtpl.prj},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
SERIE
ⁿ/ₐ
PN
[bar]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
POIDS
[kg]
Béné Inox 454227-86
454227-86
L
315
8
6
38
9
17
12
14
0.05
Béné Inox 454227-106
454227-106
L
315
10
6
40
9
19
14
14
0.05
Béné Inox 454227-108
454227-108
L
315
10
8
40
10
19
14
17
0.06
Béné Inox 454227-126
454227-126
L
315
12
6
40
10
22
17
14
0.06
Béné Inox 454227-128
454227-128
L
315
12
8
40
10
22
17
17
0.08
Béné Inox 454227-1210
454227-1210
L
315
12
10
41
10
22
17
19
0.08
Béné Inox 454227-158
454227-158
L
315
15
8
43
13
27
22
17
0.12
Béné Inox 454227-1510
454227-1510
L
315
15
10
44
13
27
22
19
0.12
Béné Inox 454227-1512
454227-1512
L
315
15
12
45
14
27
22
22
0.12
Béné Inox 454227-1810
454227-1810
L
315
18
10
45
14
32
24
19
0.13
Béné Inox 454227-1812
454227-1812
L
315
18
12
45
14
32
24
22
0.15
Béné Inox 454227-1815
454227-1815
L
315
18
15
45
12
32
24
27
0.17
Béné Inox 454227-148
454227-148
S
630
14
8
46
12
27
22
19
0.11
Béné Inox 454227-1410
454227-1410
S
630
14
10
47
14
27
22
22
0.13
Béné Inox 454227-1412
454227-1412
S
630
14
12
47
14
27
22
24
0.14
Béné Inox 454227-1610
454227-1610
S
400
16
10
48
14
30
22
22
0.17
Béné Inox 454227-1612
454227-1612
S
400
16
12
48
14
30
22
24
0.17
Béné Inox 454227-1614
454227-1614
S
400
16
14
50
16
30
24
27
0.18
Béné Inox 454227-2012
454227-2012
S
400
20
12
51
14
36
27
24
0.23
Béné Inox 454227-2014
454227-2014
S
400
20
14
54
15
36
27
27
0.25
Béné Inox 454227-2016
454227-2016
S
400
20
16
55
15
36
27
30
0.27
Béné Inox 454227-2514
454227-2514
S
400
25
14
57
15
46
36
27
0.41
Béné Inox 454227-2516
454227-2516
S
400
25
16
57
14
46
36
30
0.41
Béné Inox 454227-2520
454227-2520
S
400
25
20
60
17
46
36
36
0.48
Béné Inox 454227-3016
454227-3016
S
400
30
16
62
19
50
41
30
0.46
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D