您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5746 - Bride plate tournante ISO - Série amincie - Type 02 A -Inox 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5746.prj},{NB=bene_inox_357462-1200},{REF=357462-1200},{MAT=Inox 1.4307},{DN=1200},{PN=PN10},{DTUBE=1220},{D1=1455},{D2=1380},{NBXD3=32x39},{D4=1234},{L=35},{POIDS=117,20},{N=32},{O=39.000},{E=8.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
DTUBE
Ø tube
[mm]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 357462-300
357462-300
Inox 1.4307
300
PN10
323,9
445
400
12x22
333
20
9,60
Béné Inox 357462-350
357462-350
Inox 1.4307
350
PN10
355,6
505
460
16x22
365
21
14,50
Béné Inox 357462-400
357462-400
Inox 1.4307
400
PN10
406,4
565
515
16x26
416
22
18,50
Béné Inox 357462-450
357462-450
Inox 1.4307
450
PN10
457,2
615
565
20x26
467
22
20,00
Béné Inox 357462-500
357462-500
Inox 1.4307
500
PN10
508,0
670
620
20x26
519
24
24,10
Béné Inox 357462-600
357462-600
Inox 1.4307
600
PN10
609,6
780
725
20x30
622
25
31,30
Béné Inox 357462-700
357462-700
Inox 1.4307
700
PN10
711
895
840
24x30
723
28
44,50
Béné Inox 357462-800
357462-800
Inox 1.4307
800
PN10
813
1015
950
24x33
824
31
61,60
Béné Inox 357462-900
357462-900
Inox 1.4307
900
PN10
914
1115
1050
28x33
926
34
76,20
Béné Inox 357462-1000
357462-1000
Inox 1.4307
1000
PN10
1016
1230
1160
28x36
1028
35
90,00
Béné Inox 357462-1200
357462-1200
Inox 1.4307
1200
PN10
1220
1455
1380
32x39
1234
35
117,20
Béné Inox 657462-300
657462-300
Inox 1.4404
300
PN10
323,9
445
400
12x22
333
20
9,60
Béné Inox 657462-350
657462-350
Inox 1.4404
350
PN10
355,6
505
460
16x22
365
21
14,50
Béné Inox 657462-400
657462-400
Inox 1.4404
400
PN10
406,4
565
515
16x26
416
22
18,50
Béné Inox 657462-450
657462-450
Inox 1.4404
450
PN10
457,2
615
565
20x26
467
22
20,00
Béné Inox 657462-500
657462-500
Inox 1.4404
500
PN10
508,0
670
620
20x26
519
24
24,10
Béné Inox 657462-600
657462-600
Inox 1.4404
600
PN10
609,6
780
725
20x30
622
25
31,30
Béné Inox 657462-700
657462-700
Inox 1.4404
700
PN10
711
895
840
24x30
723
28
44,50
Béné Inox 657462-800
657462-800
Inox 1.4404
800
PN10
813
1015
950
24x33
824
31
61,60
Béné Inox 657462-900
657462-900
Inox 1.4404
900
PN10
914
1115
1050
28x33
926
34
76,20
Béné Inox 657462-1000
657462-1000
Inox 1.4404
1000
PN10
1016
1230
1160
28x36
1028
35
90,00
Béné Inox 657462-1200
657462-1200
Inox 1.4404
1200
PN10
1220
1455
1380
32x39
1234
35
117,20
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D