您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5714 - Plain welding flange - Type 01A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5714.prj},{NB=bene_inox_357142-1000_PN10},{REF=357142-1000},{MAT=Inox 1.4307},{DN=1000},{PN=PN10},{DTUBE=1016.0},{D1=1230},{D2=1160},{NBXD3=28x36},{D4=1022.0},{L=70},{POIDS=352.00},{N=28.000},{O=36.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
[mm]
DN
[mm]
PN
[bar]
DTUBE
Ø tube
[mm]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 357142-10
357142-10
Inox 1.4307
10
PN10/40
17.2
90
60
4x14
18.0
14
0.60
Béné Inox 357142-15
357142-15
Inox 1.4307
15
PN10/40
21.3
95
65
4x14
22.0
14
0.70
Béné Inox 357142-20
357142-20
Inox 1.4307
20
PN10/40
26.9
105
75
4x14
27.5
16
0.95
Béné Inox 357142-25
357142-25
Inox 1.4307
25
PN10/40
33.7
115
85
4x14
34.5
16
1.30
Béné Inox 357142-32
357142-32
Inox 1.4307
32
PN10/40
42.4
140
100
4x18
43.5
18
1.85
Béné Inox 357142-40
357142-40
Inox 1.4307
40
PN10/40
48.3
150
110
4x18
49.5
18
2.25
Béné Inox 357142-50
357142-50
Inox 1.4307
50
PN10/16
60.3
165
125
4x18
61.5
19
2.80
Béné Inox 357142-5040
357142-5040
Inox 1.4307
50
PN25/40
60.3
165
125
4x18
61.5
20
2.85
Béné Inox 357142-65
357142-65
Inox 1.4307
65
PN10/16
76.1
185
145
8x18
77.5
20
3.00
Béné Inox 357142-6540
357142-6540
Inox 1.4307
65
PN25/40
76.1
185
145
8x18
77.5
22
3.60
Béné Inox 357142-80
357142-80
Inox 1.4307
80
PN10/16
88.9
200
160
8x18
90.5
20
3.95
Béné Inox 357142-8040
357142-8040
Inox 1.4307
80
PN25/40
88.9
200
160
8x18
90.5
24
4.60
Béné Inox 357142-100
357142-100
Inox 1.4307
100
PN10/16
114.3
220
180
8x18
116.0
22
4.40
Béné Inox 357142-10040
357142-10040
Inox 1.4307
100
PN25/40
114.3
235
190
8x22
116.0
26
6.05
Béné Inox 357142-125
357142-125
Inox 1.4307
125
PN10/16
139.7
250
210
8x18
141.5
22
5.90
Béné Inox 357142-12540
357142-12540
Inox 1.4307
125
PN25/40
139.7
270
220
8x26
141.5
28
8.05
Béné Inox 357142-150
357142-150
Inox 1.4307
150
PN10/16
168.3
285
240
8x22
170.5
24
7.10
Béné Inox 357142-15040
357142-15040
Inox 1.4307
150
PN25/40
168.3
300
250
8x26
170.5
30
10.50
Béné Inox 357142-200
357142-200
Inox 1.4307
200
PN10
219.1
340
295
8x22
221.5
24
9.70
Béné Inox 357142-20016
357142-20016
Inox 1.4307
200
PN16
219.1
340
295
12x22
221.5
26
10.00
Béné Inox 357142-20025
357142-20025
Inox 1.4307
200
PN25
219.1
360
310
12x26
221.5
32
14.50
Béné Inox 357142-20040
357142-20040
Inox 1.4307
200
PN40
219.1
375
320
12x30
221.5
36
18.00
Béné Inox 357142-250
357142-250
Inox 1.4307
250
PN10
273.0
395
350
12x22
276.5
26
11.90
Béné Inox 357142-25016
357142-25016
Inox 1.4307
250
PN16
273.0
405
355
12x26
276.5
29
14.00
Béné Inox 357142-25025
357142-25025
Inox 1.4307
250
PN25
273.0
425
370
12x30
276.5
35
20.00
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D