您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
DPX DPAX butterfly valve - DPX manual butterfly valve w/ lock screw handle
Definox
DPX DPAX Butterfly valves
DPX DPAX Butterfly valves
DPX Manual butterfly valve lock screw handle
Powered by
CAD模型選擇
{definox/vannes20papillon20dpx20dpax/vannes20papillon20dpx20dpax/vannes20papillon20manuelle20re9glage20simple20dpx/vannes20papillon20dpx20dpax.prj},{NB=AU051C1C100},{PREVIEW=../../../_pool_/8b/a2/vanne_papillon_manuelle_dpx_poignee_reglage_simple.png},{REF=AU051C1C100},{DESC=DPX3 manuelle réglage simple à droite US 2\"},{TUBE=47,5 / 50,8},{V=DPX3},{DIAM=US 2\"},{ACT=DPX manuelle réglage simple à droite},{MATB=1.4404},{MATS=DPX3 HNBR},{FITTING=A souder},{DEFAULTSORTATTR=4527}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
AS025C11100
AS025C11100
DPX SMS 25 manual butterf...
22,6 / 25
DPX
SMS 25
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AS032C11100
AS032C11100
DPX SMS 32 manual butterf...
30 / 32
DPX
SMS 32
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AS038C11100
AS038C11100
DPX SMS 38 manual butterf...
35,6 / 38
DPX
SMS 38
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AS051C11100
AS051C11100
DPX SMS 51 manual butterf...
48,5 / 51
DPX
SMS 51
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AS063C11100
AS063C11100
DPX SMS 63 manual butterf...
60,3 / 63,5
DPX
SMS 63
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AS076C11100
AS076C11100
DPX SMS 76 manual butterf...
72,9 / 76,1
DPX
SMS 76
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AS104C11100
AS104C11100
DPX SMS 104 manual butter...
100 / 104
DPX
SMS 104
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AD025C11100
AD025C11100
DPX DIN 25 manual butterf...
26 / 29
DPX
DIN 25
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AD032C11100
AD032C11100
DPX DIN 32 manual butterf...
32 / 35
DPX
DIN 32
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AD040C11100
AD040C11100
DPX DIN 40 manual butterf...
38 / 41
DPX
DIN 40
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AD050C11100
AD050C11100
DPX DIN 50 manual butterf...
50 / 53
DPX
DIN 50
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AD065C11100
AD065C11100
DPX DIN 65 manual butterf...
66 / 70
DPX
DIN 65
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AD080C11100
AD080C11100
DPX DIN 80 manual butterf...
81 / 85
DPX
DIN 80
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AD100C11100
AD100C11100
DPX DIN 100 manual butter...
100 / 104
DPX
DIN 100
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AD125C11100
AD125C11100
DPX DIN 125 manual butter...
125 / 129
DPX
DIN 125
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AD150C11100
AD150C11100
DPX DIN 150 manual butter...
150 / 154
DPX
DIN 150
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AU025C11100
AU025C11100
DPX US 1" manual butterfl...
22,1 / 25,4
DPX
US 1"
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AU038C11100
AU038C11100
DPX US 1"1/2 manual butte...
34,8 / 38,1
DPX
US 1"1/2
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AU051C11100
AU051C11100
DPX US 2" manual butterfl...
47,5 / 50,8
DPX
US 2"
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AU063C11100
AU063C11100
DPX US 2"1/2 manual butte...
60,2 / 63,5
DPX
US 2"1/2
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AU076C11100
AU076C11100
DPX US 3" manual butterfl...
72,9 / 76,1
DPX
US 3"
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AU101C11100
AU101C11100
DPX US 4" manual butterfl...
97,4 / 101,6
DPX
US 4"
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AU152C11100
AU152C11100
DPX US 6" manual butterfl...
146,9 / 152,4
DPX
US 6"
DPX manual butterfly valv...
1.4404
DPX EPDM
To weld
AS025C12100
AS025C12100
DPX SMS 25 manual butterf...
22,6 / 25
DPX
SMS 25
DPX manual butterfly valv...
1.4404
DPX FKM
To weld
AS032C12100
AS032C12100
DPX SMS 32 manual butterf...
30 / 32
DPX
SMS 32
DPX manual butterfly valv...
1.4404
DPX FKM
To weld
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D