目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
750-552 - 2-CHANNEL ANALOG OUTPUT MODULE 0-20 mA for DIN 35 rail
WAGO
PG 15 - I/O-SYSTEM
Series 750
Powered by
CAD模型選擇
{wago/pg15/serie750/0750-0552_0999-0962.prj},{NB=750-552},{BESTNR=750-552},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 2.5},{QUERSCHNITT2=28 - 14},{ABISOLIERLAENGE=8 - 9},{HOEHE=64.00},{BREITE=12.00},{TIEFE=100.00},{FARBE=lichtgrau},{GEWICHT=50.109},{BEMERKUNGEN=0-20 mA},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-24-26-01},{LINKDE=http://www.wago.com/de/p/750-552},{LINKEN=http://www.wago.com/global/p/750-552},{FILENAME=750-552}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
BEMERKUNGEN
Comment
ⁿ/ₐ
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
750-552
750-552
0.08 - 2.5
28 - 14
8 - 9
64.00
12.00
100.00
lichtgrau
50.109
0-20 mA
27-24-26-01
750-552/000-200
750-552/000-200
0.08 - 2.5
28 - 14
8 - 9
64.00
12.00
100.00
lichtgrau
50.000
0-20 mA / S5
27-24-26-01
750-552/025-000
750-552/025-000
0.08 - 2.5
28 - 14
8 - 9
64.00
12.00
100.00
lichtgrau
51.000
0-20 mA / T
27-24-26-01
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D