Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22401 - Spur gears steel, module 5 toothing hardened, straight teeth, engagement angle 20°
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Spur gears, racks
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/stirnzahnraeder_zahnstangen/22401_6.prj},{NB=22401-0150500018},{BEST=22401-0150500018},{FORM=A},{AUSF=mit Nabe},{MODUL=5},{ZZ=18},{B=50},{D=100},{D1=90},{D2=20},{D3=70},{L=75},{GEW=3.0000},{BS=Infotext},{ROHS=Yes},{ZTN=84839080},{EAN=4059495749327},{XA=75.000},{XB=6.200},{XC=2.7000},{XE=70.000},{XF=7.800},{XG=1.500},{XH=10.100},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MODUL
Modul
ⁿ/ₐ
ZZ
No. of teeth
ⁿ/ₐ
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
Ø D2 max.
[mm]
D3
diameter
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22401-0150500012
22401-0150500012
A
with hub
5
12
50
70
60
20
45
75
1.1700
Yes
84839080
4059495749303
31.12.2099
98% Warenverfügbarkeit. N...
22401-0150500015
22401-0150500015
A
with hub
5
15
50
85
75
20
60
75
2.0300
Yes
84839080
4059495749310
31.12.2099
98% Warenverfügbarkeit. N...
22401-0150500018
22401-0150500018
A
with hub
5
18
50
100
90
20
70
75
3.0000
Yes
84839080
4059495749327
31.12.2099
98% Warenverfügbarkeit. N...
22401-0150500020
22401-0150500020
A
with hub
5
20
50
110
100
20
80
75
3.7700
Yes
84839080
4059495749334
31.12.2099
98% Warenverfügbarkeit. N...
22401-0150500024
22401-0150500024
A
with hub
5
24
50
130
120
20
90
75
5.4400
Yes
84839080
4059495749341
31.12.2099
98% Warenverfügbarkeit. N...
22401-0150500025
22401-0150500025
A
with hub
5
25
50
135
125
20
90
75
5.8200
Yes
84839080
4059495749358
31.12.2099
98% Warenverfügbarkeit. N...
22401-0150500030
22401-0150500030
A
with hub
5
30
50
160
150
25
110
75
8.4400
Yes
84839080
4059495749365
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D