You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07330 - Circlips for shafts DIN 471
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD模型選擇
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07330.prj},{NB=07330-602000},{BEST=07330-602000},{MATERIAL=Stahl},{A=7.4},{B=5.8},{D1=60},{D2=57.0},{D3=55.8},{D4=75,6},{D5=2.5},{M=2.15},{S=2.00},{GEW=0.0117},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182100},{EAN=4059495377995},{FILTER=NORELEM,KIPP,KIPP_USA,},{XA=32.100},{XB=75.600},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
M
width
[mm]
S
thickness
[mm]
GEW
Approx. weight
[kg]
NORM
Normen
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07330-030400
07330-030400
Steel
1.9
0.8
3
2.8
2.7
7
1.0
0.50
0.40
0.0000
Normenübersicht
Yes
73182100
4059495377896
31.12.2099
98% Warenverfügbarkeit. N...
07330-040400
07330-040400
Steel
2.2
0.9
4
3.8
3.7
8,6
1.0
0.50
0.40
0.0000
Normenübersicht
Yes
73182100
4059495377902
31.12.2099
98% Warenverfügbarkeit. N...
07330-050600
07330-050600
Steel
2.5
1.1
5
4.8
4.7
10.3
1.0
0.70
0.60
0.0010
Normenübersicht
Yes
73182100
4059495277417
31.12.2099
98% Warenverfügbarkeit. N...
07330-060700
07330-060700
Steel
2.7
1.3
6
5.7
5.6
11.7
1.2
0.80
0.70
0.0001
Normenübersicht
Yes
73182100
4059495277424
31.12.2099
98% Warenverfügbarkeit. N...
07330-070800
07330-070800
Steel
3.1
1.4
7
6.7
6.5
13,5
1.2
0.90
0.80
0.0002
Normenübersicht
Yes
73182100
4059495377919
31.12.2099
98% Warenverfügbarkeit. N...
07330-080800
07330-080800
Steel
3.2
1.5
8
7.6
7.4
14.7
1.2
0.90
0.80
0.0002
Normenübersicht
Yes
73182100
4059495277431
31.12.2099
98% Warenverfügbarkeit. N...
07330-091000
07330-091000
Steel
3.3
1.7
9
8.6
8.4
16
1.2
1.10
1.00
0.0004
Normenübersicht
Yes
73182100
4059495377926
31.12.2099
98% Warenverfügbarkeit. N...
07330-101000
07330-101000
Steel
3.3
1.8
10
9.6
9.3
17
1.5
1.10
1.00
0.0004
Normenübersicht
Yes
73182100
4059495277448
31.12.2099
98% Warenverfügbarkeit. N...
07330-121000
07330-121000
Steel
3.3
1.8
12
11.5
11.0
19
1.7
1.10
1.00
0.0005
Normenübersicht
Yes
73182100
4059495277455
31.12.2099
98% Warenverfügbarkeit. N...
07330-141000
07330-141000
Steel
3.5
2.1
14
13.4
12.9
21.4
1.7
1.10
1.00
0.0004
Normenübersicht
Yes
73182100
4059495277462
31.12.2099
98% Warenverfügbarkeit. N...
07330-151000
07330-151000
Steel
3.6
2.2
15
14.3
13.8
22.6
1.7
1.10
1.00
0.0001
Normenübersicht
Yes
73182100
4059495277479
31.12.2099
98% Warenverfügbarkeit. N...
07330-161000
07330-161000
Steel
3.7
2.2
16
15.2
14.7
23.8
1.7
1.10
1.00
0.0007
Normenübersicht
Yes
73182100
4059495277486
31.12.2099
98% Warenverfügbarkeit. N...
07330-171000
07330-171000
Steel
3.8
2.3
17
16.2
15.7
25
1.7
1.10
1.00
0.0008
Normenübersicht
Yes
73182100
4059495277493
31.12.2099
98% Warenverfügbarkeit. N...
07330-181200
07330-181200
Steel
3.9
2.4
18
17.0
16.5
26.2
2.0
1.30
1.20
0.0011
Normenübersicht
Yes
73182100
4059495277509
31.12.2099
98% Warenverfügbarkeit. N...
07330-191200
07330-191200
Steel
3.9
2.5
19
18.0
17.5
27,2
2.0
1.30
1.20
0.0012
Normenübersicht
Yes
73182100
4059495377933
31.12.2099
98% Warenverfügbarkeit. N...
07330-201200
07330-201200
Steel
4.0
2.6
20
19.0
18.5
28.4
2.0
1.30
1.20
0.0013
Normenübersicht
Yes
73182100
4059495277516
31.12.2099
98% Warenverfügbarkeit. N...
07330-221200
07330-221200
Steel
4.2
2.8
22
21.0
20.5
30.8
2.0
1.30
1.20
0.0015
Normenübersicht
Yes
73182100
4059495277523
31.12.2099
98% Warenverfügbarkeit. N...
07330-241200
07330-241200
Steel
4.4
3.0
24
22.9
22.2
33,2
2.0
1.30
1.20
0.0018
Normenübersicht
Yes
73182100
4059495377940
31.12.2099
98% Warenverfügbarkeit. N...
07330-251200
07330-251200
Steel
4.4
3.0
25
23.9
23.2
34.2
2.0
1.30
1.20
0.0019
Normenübersicht
Yes
73182100
4059495277530
31.12.2099
98% Warenverfügbarkeit. N...
07330-261200
07330-261200
Steel
4.5
3.1
26
24.9
24.2
35.5
2.0
1.30
1.20
0.0018
Normenübersicht
Yes
73182100
4059495169057
31.12.2099
98% Warenverfügbarkeit. N...
07330-281500
07330-281500
Steel
4.7
3.2
28
26.6
25.9
37,9
2.0
1.60
1.50
0.0029
Normenübersicht
Yes
73182100
4059495377957
31.12.2099
98% Warenverfügbarkeit. N...
07330-301500
07330-301500
Steel
5.0
3.5
30
28.6
27.9
40,5
2.0
1.60
1.50
0.0031
Normenübersicht
Yes
73182100
4059495277547
31.12.2099
98% Warenverfügbarkeit. N...
07330-321500
07330-321500
Steel
5.2
3.6
32
30.3
29.6
43
2.5
1.60
1.50
0.0035
Normenübersicht
Yes
73182100
4059495169064
31.12.2099
98% Warenverfügbarkeit. N...
07330-351500
07330-351500
Steel
5.6
3.9
35
33.0
32.2
46.8
2.5
1.60
1.50
0.0033
Normenübersicht
Yes
73182100
4059495169071
31.12.2099
98% Warenverfügbarkeit. N...
07330-381750
07330-381750
Steel
5.8
4.2
38
36.0
35.2
50,2
2.5
1.85
1.75
0.0057
Normenübersicht
Yes
73182100
4059495377964
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D