Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06262 - Handwheels
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Handwheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/handraeder/06262.prj},{NB=06262-416016056},{D=45},{D1=160},{D3=25},{A1=5.6},{H=28.0},{L1=18.5},{L3=63.8},{B3=5},{T=18.3},{GEW=0.4250},{EAN=4059495080192},{DX=16.000},{NDM=8.000},{D6=26.000},{TYP=2.000},{TYP1=1},{TYP2=2.000},{TAB=1},{TAB1=1},{XA=12.000},{XB=6.000},{XC=7.500},{NDM1=6.000},{BEST=06262-416016056},{MATERIAL=Thermoplast},{MATK=Stahl brüniert},{GR=4},{AUSF=Nabe mit Nut},{AUSF1=mit Querbohrung},{D2=16},{D7=M6},{H2=7,5},{ZEICHNUNG=Zeichnungsansichten},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATK
Component
ⁿ/ₐ
GR
size
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version 1
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm / inch]
D3
diameter
[mm]
D7
thread
[mm]
A1
Length
[mm]
H
height
[mm]
H2
distance
[mm]
L1
height
[mm]
L3
Length
[mm]
B3
hub slot width P9
[mm]
T
hub slot depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06262-108008
06262-108008
Thermoplast
Stahl brüniert
1
without keyway
without transverse bore
25
80
8
19
-
2.5
17.6
-
13.0
36.7
0
0.0
0.0796
Yes
39269099
4059495079813
31.12.2099
98% Warenverfügbarkeit. N...
06262-108010
06262-108010
Thermoplast
Stahl brüniert
1
without keyway
without transverse bore
25
80
10
19
-
2.5
17.6
-
13.0
36.7
0
0.0
0.0767
Yes
39269099
4059495079851
31.12.2099
98% Warenverfügbarkeit. N...
06262-108012
06262-108012
Thermoplast
Stahl brüniert
1
without keyway
without transverse bore
25
80
12
19
-
2.5
17.6
-
13.0
36.7
0
0.0
0.0740
Yes
39269099
4059495079899
31.12.2099
98% Warenverfügbarkeit. N...
06262-210010
06262-210010
Thermoplast
Stahl brüniert
2
without keyway
without transverse bore
28
100
10
19
-
3.0
20.1
-
13.0
43.5
0
0.0
0.1250
Yes
39269099
4059495079936
31.12.2099
98% Warenverfügbarkeit. N...
06262-210012
06262-210012
Thermoplast
Stahl brüniert
2
without keyway
without transverse bore
28
100
12
19
-
3.0
20.1
-
13.0
43.5
0
0.0
0.1129
Yes
39269099
4059495079974
31.12.2099
98% Warenverfügbarkeit. N...
06262-312512
06262-312512
Thermoplast
Stahl brüniert
3
without keyway
without transverse bore
35
125
12
25
-
4.0
23.3
-
18.5
52.1
0
0.0
0.2290
Yes
39269099
4059495080017
31.12.2099
98% Warenverfügbarkeit. N...
06262-312514
06262-312514
Thermoplast
Stahl brüniert
3
without keyway
without transverse bore
35
125
14
25
-
4.0
23.3
-
18.5
52.1
0
0.0
0.2307
Yes
39269099
4059495080055
31.12.2099
98% Warenverfügbarkeit. N...
06262-312516
06262-312516
Thermoplast
Stahl brüniert
3
without keyway
without transverse bore
35
125
16
25
-
4.0
23.3
-
18.5
52.1
0
0.0
0.2260
Yes
39269099
4059495080093
31.12.2099
98% Warenverfügbarkeit. N...
06262-416014
06262-416014
Thermoplast
Stahl brüniert
4
without keyway
without transverse bore
45
160
14
25
-
5.6
28.0
-
18.5
63.8
0
0.0
0.3683
Yes
39269099
4059495080130
31.12.2099
98% Warenverfügbarkeit. N...
06262-416016
06262-416016
Thermoplast
Stahl brüniert
4
without keyway
without transverse bore
45
160
16
25
-
5.6
28.0
-
18.5
63.8
0
0.0
0.3549
Yes
39269099
4059495080178
31.12.2099
98% Warenverfügbarkeit. N...
06262-10800802
06262-10800802
Thermoplast
Stahl brüniert
1
with keyway
without transverse bore
25
80
8
19
-
2.5
17.6
-
13.0
36.7
2
9.0
0.0800
Yes
39269099
4059495079820
31.12.2099
98% Warenverfügbarkeit. N...
06262-10801003
06262-10801003
Thermoplast
Stahl brüniert
1
with keyway
without transverse bore
25
80
10
19
-
2.5
17.6
-
13.0
36.7
3
11.4
0.0740
Yes
39269099
4059495079868
31.12.2099
98% Warenverfügbarkeit. N...
06262-10801204
06262-10801204
Thermoplast
Stahl brüniert
1
with keyway
without transverse bore
25
80
12
19
-
2.5
17.6
-
13.0
36.7
4
13.8
0.0719
Yes
39269099
4059495079905
31.12.2099
98% Warenverfügbarkeit. N...
06262-21001003
06262-21001003
Thermoplast
Stahl brüniert
2
with keyway
without transverse bore
28
100
10
19
-
3.0
20.1
-
13.0
43.5
3
11.4
0.1250
Yes
39269099
4059495079943
31.12.2099
98% Warenverfügbarkeit. N...
06262-21001204
06262-21001204
Thermoplast
Stahl brüniert
2
with keyway
without transverse bore
28
100
12
19
-
3.0
20.1
-
13.0
43.5
4
13.8
0.1126
Yes
39269099
4059495079981
31.12.2099
98% Warenverfügbarkeit. N...
06262-31251204
06262-31251204
Thermoplast
Stahl brüniert
3
with keyway
without transverse bore
35
125
12
25
-
4.0
23.3
-
18.5
52.1
4
13.8
0.2290
Yes
39269099
4059495080024
31.12.2099
98% Warenverfügbarkeit. N...
06262-31251405
06262-31251405
Thermoplast
Stahl brüniert
3
with keyway
without transverse bore
35
125
14
25
-
4.0
23.3
-
18.5
52.1
5
16.3
0.2290
Yes
39269099
4059495080062
31.12.2099
98% Warenverfügbarkeit. N...
06262-31251605
06262-31251605
Thermoplast
Stahl brüniert
3
with keyway
without transverse bore
35
125
16
25
-
4.0
23.3
-
18.5
52.1
5
18.3
0.2196
Yes
39269099
4059495080109
31.12.2099
98% Warenverfügbarkeit. N...
06262-41601405
06262-41601405
Thermoplast
Stahl brüniert
4
with keyway
without transverse bore
45
160
14
25
-
5.6
28.0
-
18.5
63.8
5
16.3
0.4250
Yes
39269099
4059495080147
31.12.2099
98% Warenverfügbarkeit. N...
06262-41601605
06262-41601605
Thermoplast
Stahl brüniert
4
with keyway
without transverse bore
45
160
16
25
-
5.6
28.0
-
18.5
63.8
5
18.3
0.4250
Yes
39269099
4059495080185
31.12.2099
98% Warenverfügbarkeit. N...
06262-1080086
06262-1080086
Thermoplast
Stahl brüniert
1
without keyway
with transverse bore
25
80
8
19
M6
2.5
17.6
7,5
13.0
36.7
0
0.0
0.0788
Yes
39269099
4059495079844
31.12.2099
98% Warenverfügbarkeit. N...
06262-1080106
06262-1080106
Thermoplast
Stahl brüniert
1
without keyway
with transverse bore
25
80
10
19
M6
2.5
17.6
7,5
13.0
36.7
0
0.0
0.0740
Yes
39269099
4059495079882
31.12.2099
98% Warenverfügbarkeit. N...
06262-1080126
06262-1080126
Thermoplast
Stahl brüniert
1
without keyway
with transverse bore
25
80
12
19
M6
2.5
17.6
7,5
13.0
36.7
0
0.0
0.0740
Yes
39269099
4059495079929
31.12.2099
98% Warenverfügbarkeit. N...
06262-2100106
06262-2100106
Thermoplast
Stahl brüniert
2
without keyway
with transverse bore
28
100
10
19
M6
3.0
20.1
7,5
13.0
43.5
0
0.0
0.1250
Yes
39269099
4059495079967
31.12.2099
98% Warenverfügbarkeit. N...
06262-2100126
06262-2100126
Thermoplast
Stahl brüniert
2
without keyway
with transverse bore
28
100
12
19
M6
3.0
20.1
7,5
13.0
43.5
0
0.0
0.1250
Yes
39269099
4059495080000
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D