Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05665 - Mini clamp for horizontal installation
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Pneumatic clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/pneumatikspanner/05665_asmtab.prj},{NB=05665-2510},{GR=4},{B1=35},{B2=45},{B3=16},{B4=12},{B5=16},{B6=50},{B7=70},{B8=52},{B10=4.0},{B11=4.0},{B12=8.5},{D1=8.3},{L1=182},{L2=26},{L3=45},{L4=64},{L5=19.5},{L6=80},{GEW=1.1430},{EAN=4059495417165},{TYP=3.000},{BEST=05665-251},{VAR=mit elektrischer endlagenabfrage (Magnet-Schalter)},{ANS=G1/8},{MAXDRUCK=6},{BDRUCK=5},{HALTEM=75},{SPANNM=25},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM,},{PPATH=05665_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
VAR
version
ⁿ/ₐ
B1
height
[mm]
B2
height
[mm]
B3
distance
[mm]
B4
Width
[mm]
B5
Width
[mm]
B6
distance
[mm]
B7
Width
[mm]
B8
Diameter
[mm]
B10
[mm]
B11
[mm]
B12
[mm]
D1
Diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
ANS
Fixation thread
ⁿ/ₐ
MAXDRUCK
Max pressure
ⁿ/ₐ
BDRUCK
Operating pressure
ⁿ/ₐ
HALTEM
Retaining torque
ⁿ/ₐ
SPANNM
Tightening torque
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05665-081
05665-081
2
mit elektrischer endlagen...
26
32
12
12
10
45
65
33
2.5
3.0
6.5
5.0
123
32
48
4.0
50
M5
6
5
25
8
0.4118
Yes
82057000
4059495417141
31.12.2099
98% Warenverfügbarkeit. N...
05665-151
05665-151
3
mit elektrischer endlagen...
30
39
15
15
12
45
65
50
3.0
2.5
8.5
8.3
158
32
48
10.5
73
G1/8
6
5
54
15
0.8238
Yes
82057000
4059495417158
31.12.2099
98% Warenverfügbarkeit. N...
05665-251
05665-251
4
mit elektrischer endlagen...
35
45
16
12
16
50
70
52
4.0
4.0
8.5
8.3
182
45
64
19.5
80
G1/8
6
5
75
25
1.1430
Yes
82057000
4059495417165
31.12.2099
98% Warenverfügbarkeit. N...
05665-084
05665-084
2
ohne Endlagenabfrage
26
32
12
12
10
45
65
33
2.5
3.0
6.5
5.0
123
32
48
4.0
50
M5
6
5
25
8
0.3929
Yes
82057000
4059495417172
31.12.2099
98% Warenverfügbarkeit. N...
05665-154
05665-154
3
ohne Endlagenabfrage
30
39
15
15
12
45
65
50
3.0
2.5
8.5
8.3
158
32
48
10.5
73
G1/8
6
5
54
15
0.6930
Yes
82057000
4059495417189
31.12.2099
98% Warenverfügbarkeit. N...
05665-254
05665-254
4
ohne Endlagenabfrage
35
45
16
12
16
50
70
52
4.0
4.0
8.5
8.3
182
45
64
19.5
80
G1/8
6
5
75
25
1.1640
Yes
82057000
4059495417196
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D