您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
ALI1 F - Actuator with limit switches
MecVel
ALI1
Powered by
CAD模型選擇
{mecvel/ali1/ali1_f_asmtab.prj},{NB=ALI1-F/0050/M07/24/M0/C02///P1/A2__/////0.},{PPATH=ali1_f_asm_sbl.prj},{IDNR=ALI1-F},{CM=No},{C=50},{CC=0},{CX=[50:300]},{VL=M07},{FMAX=200},{VEL=45},{GR=40S},{MOT=24 V},{OM=0},{EN=_},{COEL=C02},{DA=},{AP=1},{ALIX=0,'40S'},{AA=2},{OPZ1=-},{OPZ2=-},{OPZ3=-},{OPZ5=-},{OPZ4=-},{OPZ6=-},{Z=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Type of actuator
ⁿ/ₐ
VL
Version
ⁿ/ₐ
FMAX
Fmax
[N]
VEL
Speed
[mm/s]
GR
Gr. motor
ⁿ/ₐ
NOTE
Motor voltage notes
ⁿ/ₐ
ENX
Encoder
ⁿ/ₐ
CABL
Cable notes
ⁿ/ₐ
OPZ2X
Inox
ⁿ/ₐ
OPZ4X
Painting
ⁿ/ₐ
ALI1-F/0050/M12/24/M0/C02...
ALI1-F
M12
95
90
40S
-
-
Cable length 500 mm
-
-
ALI1-F/0050/M13/24/M0/C02...
ALI1-F
M13
190
90
40L
-
-
Cable length 500 mm
-
-
ALI1-F/0050/M10/24/M0/C02...
ALI1-F
M10
130
60
40S
-
-
Cable length 500 mm
-
-
ALI1-F/0050/M11/24/M0/C02...
ALI1-F
M11
270
60
40L
-
-
Cable length 500 mm
-
-
ALI1-F/0050/M07/24/M0/C02...
ALI1-F
M07
200
45
40S
-
-
Cable length 500 mm
-
-
ALI1-F/0050/M09/24/M0/C02...
ALI1-F
M09
400
45
40L
-
-
Cable length 500 mm
-
-
ALI1-F/0050/M04/24/M0/C02...
ALI1-F
M04
290
30
40S
-
-
Cable length 500 mm
-
-
ALI1-F/0050/M06/24/M0/C02...
ALI1-F
M06
580
30
40L
-
-
Cable length 500 mm
-
-
ALI1-F/0050/M01/24/M0/C02...
ALI1-F
M01
500
15
40S
-
-
Cable length 500 mm
-
-
ALI1-F/0050/M03/24/M0/C02...
ALI1-F
M03
1200
15
40L
-
-
Cable length 500 mm
-
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D