Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN71752-GG-ESBOLZEN - Clevis Joints DIN 71752 with Snap-On-Bolts type ES, Steel zinc-plated
MÄDLER
Drive Element
Clevis Joints, Clevises and Snap-On-Bolts Typ ES
Powered by
CAD모델 선택
{maedler/antriebselemente/gabelgelenke_gabelkoepfe_es-bolzen/gg_din71752_es-bolzen.prj},{NB=63742000RH},{ARTNR=63742000RH},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{ARTNR1=637 220 00},{ARTNR2=637 420 00},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt},{HW=Der Gabelkopf und ES-Bolzen müssen seperat bestellt werden. Siehe ARTNR1 und ARTNR2.},{AUSF=mit ES-Bolzen (ES-Norm 01), Rechtsgewinde},{GR=20 x 40*},{A=40},{B=20},{D1=20},{D2=M20},{D3=34},{G=40},{L2=80},{GEW=730.0},{PPATH=gg_din71752_m_es-bolz_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
ARTNR1
Product No. Clevis
ⁿ/ₐ
ARTNR2
Product No. Snap-On-Bolts type ES
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
GR
Size* - Size 20 is not part of the DIN
[mm]
A
a
[mm]
B
b
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
G
g
[mm]
L2
l2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63740100RH
63740100RH
637 201 00
637 401 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
4 x 8
8
4
4
M4
8
8
16
6.5
84879059
63740200RH
63740200RH
637 202 00
637 402 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
4 x 16
8
4
4
M4
8
16
24
9.6
84879059
63740300RH
63740300RH
637 203 00
637 403 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
5 x 10
10
5
5
M5
9
10
20
11.7
84879059
63740400RH
63740400RH
637 204 00
637 404 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
5 x 20
10
5
5
M5
9
20
30
15.9
84879059
63740500RH
63740500RH
637 205 00
637 405 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
6 x 12
12
6
6
M6
10
12
24
19.6
84879059
63740600RH
63740600RH
637 206 00
637 406 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
6 x 24
12
6
6
M6
10
24
36
27.0
84879059
63740700RH
63740700RH
637 207 00
637 407 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
8 x 16
16
8
8
M8
14
16
32
47.4
84879059
63740800RH
63740800RH
637 208 00
637 408 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
8 x 32
16
8
8
M8
14
32
48
65.5
84879059
63740900RH
63740900RH
637 209 00
637 409 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
10 x 20
20
10
10
M10
18
20
40
93.0
84879059
63741000RH
63741000RH
637 210 00
637 410 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
10 x 40
20
10
10
M10
18
40
60
136.3
84879059
63741100RH
63741100RH
637 211 00
637 411 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
12 x 24
24
12
12
M12
20
24
48
154.5
84879059
63741200RH
63741200RH
637 212 00
637 412 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
12 x 48
24
12
12
M12
20
48
72
209.5
84879059
63741300RH
63741300RH
637 213 00
637 413 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
14 x 28
27
14
14
M14
24
28
56
223.0
84879059
63741400RH
63741400RH
637 214 00
637 414 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
14 x 56
27
14
14
M14
24
56
85
308.0
84879059
63741500RH
63741500RH
637 215 00
637 415 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
16 x 32
32
16
16
M16
26
32
64
352.0
84879059
63741600RH
63741600RH
637 216 00
637 416 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
16 x 64
32
16
16
M16
26
64
96
490.0
84879059
63742000RH
63742000RH
637 220 00
637 420 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
20 x 40*
40
20
20
M20
34
40
80
730.0
84879059
63740100LH
63740100LH
637 301 00
637 401 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
4 x 8
8
4
4
M4
8
8
16
6.5
84879059
63740200LH
63740200LH
637 302 00
637 402 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
4 x 16
8
4
4
M4
8
16
24
9.6
84879059
63740300LH
63740300LH
637 303 00
637 403 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
5 x 10
10
5
5
M5
9
10
20
11.7
84879059
63740400LH
63740400LH
637 304 00
637 404 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
5 x 20
10
5
5
M5
9
20
30
15.9
84879059
63740500LH
63740500LH
637 305 00
637 405 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
6 x 12
12
6
6
M6
10
12
24
19.6
84879059
63740600LH
63740600LH
637 306 00
637 406 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
6 x 24
12
6
6
M6
10
24
36
27.0
84879059
63740700LH
63740700LH
637 307 00
637 407 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
8 x 16
16
8
8
M8
14
16
32
47.4
84879059
63740800LH
63740800LH
637 308 00
637 408 00
Steel, zinc-plated
Steel, zinc-plated
The clevis and ES bolt mu...
with Snap-ON-Bolt Type ES...
8 x 32
16
8
8
M8
14
32
48
65.5
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D