Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FDS-BWGL-KU-IS - Spring Plungers with moving Ball and Internal Hexagon, normal spring force
MÄDLER
Drive Element
Spring-loaded thrust pieces, thrust pieces and threaded fasteners
Spring Plungers
Powered by
CAD모델 선택
{maedler/antriebselemente/druckstuecke/federnde_druckstuecke/f_drst_bwgl_ku_u_is.prj},{NB=65491600B-3.1},{ARTNR=65491600B},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Hülse: Stahl brüniert, Kugel: Kugellagerstahl gehärtet, Lager: Kunststoff, Feder: Edelstahl, normaler Federdruck},{AUSF=brüniert},{D1=M16},{D2=8.5},{L=33},{S=3.10},{SE=3.1},{SW=8.0},{FKA=38.0},{FKE=68.0},{GEW=37.0},{CTN=73181900},{DD1=16},{AV=2.5},{AVD=13.1},{AH=4.3},{AHD=11.05},{D2T=16.5},{SWT=6.4},{DB=10.0},{TYP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
L
l
[mm]
S
s
[mm]
SW
[mm]
FKA
Spring Tension* - Initial / Statistical average
[N]
FKE
Spring Tension* - End / Statistical average
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65490500B
65490500B
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M5
2.0
14
0.50
2.5
4.8
6.8
1.1
73181900
65490600B
65490600B
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M6
2.5
15
0.70
3.0
6.3
10.0
2.1
73181900
65490800B
65490800B
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M8
3.5
18
0.95
4.0
16.0
24.0
4.8
73181900
65491000B
65491000B
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M10
4.5
23
1.40
5.0
18.8
31.7
10.0
73181900
65491200B
65491200B
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M12
6.5
26
2.50
6.0
24.0
49.0
15.0
73181900
65491600B
65491600B
Steel, black oxide finish
Body: Steel, black oxide ...
black oxide finish
M16
8.5
33
3.10
8.0
38.0
68.0
37.0
73181900
65499905B
65499905B
Stainless steel
Body: Stainless steel, Ba...
Stainless
M5
2.0
14
0.50
2.5
4.8
6.8
1.1
73181900
65499906B
65499906B
Stainless steel
Body: Stainless steel, Ba...
Stainless
M6
2.5
15
0.70
3.0
6.3
10.0
2.1
73181900
65499908B
65499908B
Stainless steel
Body: Stainless steel, Ba...
Stainless
M8
3.5
18
0.95
4.0
16.0
24.0
4.8
73181900
65499910B
65499910B
Stainless steel
Body: Stainless steel, Ba...
Stainless
M10
4.5
23
1.40
5.0
18.8
31.7
10.0
73181900
65499912B
65499912B
Stainless steel
Body: Stainless steel, Ba...
Stainless
M12
6.5
26
2.50
6.0
24.0
49.0
15.0
73181900
65499916B
65499916B
Stainless steel
Body: Stainless steel, Ba...
Stainless
M16
8.5
33
3.10
8.0
38.0
68.0
37.0
73181900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D