Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
ISO 4029-GE-STIFT-IS+RG-SCHNEIDE-A2 - Hexagon Socket Set Screws ISO 4029 (ex DIN 916) with Cup Point, Stainless
MÄDLER
Drive Element
DIN Parts
ISO-Standard 4029
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso4029/gewindestift_iso4029_rf.prj},{NB=61950612},{ARTNR=61950612},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl A2},{D=M6},{L=12},{DZMIN=2.75},{DZMAX=3.0},{S=3.0},{GEW=1.790},{DD=6},{T=2.0},{D3=4.77},{G=90},{CTN=73181535}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d
[mm]
L
l
[mm]
DZMIN
dz min.
[mm]
DZMAX
dz max.
[mm]
S
s
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61950405
61950405
Stainless steel
Stainless Steel A2
M4
5
1.75
2.0
2.0
0.305
73181535
61950406
61950406
Stainless steel
Stainless Steel A2
M4
6
1.75
2.0
2.0
0.380
73181535
61950408
61950408
Stainless steel
Stainless Steel A2
M4
8
1.75
2.0
2.0
0.530
73181535
61950410
61950410
Stainless steel
Stainless Steel A2
M4
10
1.75
2.0
2.0
0.680
73181535
61950412
61950412
Stainless steel
Stainless Steel A2
M4
12
1.75
2.0
2.0
0.830
73181535
61950416
61950416
Stainless steel
Stainless Steel A2
M4
16
1.75
2.0
2.0
1.130
73181535
61950420
61950420
Stainless steel
Stainless Steel A2
M4
20
1.75
2.0
2.0
1.420
73181535
61950505
61950505
Stainless steel
Stainless Steel A2
M5
5
2.25
2.5
2.5
0.420
73181535
61950506
61950506
Stainless steel
Stainless Steel A2
M5
6
2.25
2.5
2.5
0.540
73181535
61950508
61950508
Stainless steel
Stainless Steel A2
M5
8
2.25
2.5
2.5
0.780
73181535
61950510
61950510
Stainless steel
Stainless Steel A2
M5
10
2.25
2.5
2.5
1.020
73181535
61950606
61950606
Stainless steel
Stainless Steel A2
M6
6
2.75
3.0
3.0
0.740
73181535
61950608
61950608
Stainless steel
Stainless Steel A2
M6
8
2.75
3.0
3.0
1.090
73181535
61950610
61950610
Stainless steel
Stainless Steel A2
M6
10
2.75
3.0
3.0
1.440
73181535
61950612
61950612
Stainless steel
Stainless Steel A2
M6
12
2.75
3.0
3.0
1.790
73181535
61950616
61950616
Stainless steel
Stainless Steel A2
M6
16
2.75
3.0
3.0
2.490
73181535
61950620
61950620
Stainless steel
Stainless Steel A2
M6
20
2.75
3.0
3.0
3.190
73181535
61950808
61950808
Stainless steel
Stainless Steel A2
M8
8
4.70
5.0
4.0
1.880
73181535
61950810
61950810
Stainless steel
Stainless Steel A2
M8
10
4.70
5.0
4.0
2.510
73181535
61950812
61950812
Stainless steel
Stainless Steel A2
M8
12
4.70
5.0
4.0
3.140
73181535
61950816
61950816
Stainless steel
Stainless Steel A2
M8
16
4.70
5.0
4.0
4.400
73181535
61950820
61950820
Stainless steel
Stainless Steel A2
M8
20
4.70
5.0
4.0
5.660
73181535
61950825
61950825
Stainless steel
Stainless Steel A2
M8
25
4.70
5.0
4.0
7.240
73181535
61950830
61950830
Stainless steel
Stainless Steel A2
M8
30
4.70
5.0
4.0
8.810
73181535
61951010
61951010
Stainless steel
Stainless Steel A2
M10
10
5.70
6.0
5.0
3.720
73181535
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D