Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN950-GG-B/A-N/A - Spoked Handwheels DIN 950 with Smooth Rim and Slanted Spokes
MÄDLER
Drive Element
DIN Parts
DIN-Standard 950
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din950/speichenhr_din950_gg.prj},{NB=67224000},{ARTNR=67224000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Grauguss},{MAT=Grauguss GG25, Kranz gedreht und poliert, Nabenflächen bearbeitet},{AUSF=B/A: ohne Passfedernut / 5 Speichen},{D1=400},{D2=30},{D3=65},{L1=63},{L2=38},{GEW=11.20},{AUSF1=0},{NNB=0},{NT=0.0},{SPI=52.5},{SPA=36.0},{RR=171.0},{D6=373.25},{D4=22},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - H7
[mm]
D3
d3
[mm]
L1
l1
[mm]
L2
l2
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
67220800
67220800
Grey cast iron
Grey cast iron GG25, Rim ...
B/A: without keyway / 3 s...
80
10
24
29
16
0.45
84879090
67221000
67221000
Grey cast iron
Grey cast iron GG25, Rim ...
B/A: without keyway / 3 s...
100
10
26
33
17
0.56
84879090
67221200
67221200
Grey cast iron
Grey cast iron GG25, Rim ...
B/A: without keyway / 3 s...
125
12
28
36
18
0.85
84879090
67221400
67221400
Grey cast iron
Grey cast iron GG25, Rim ...
B/A: without keyway / 3 s...
140
14
30
39
19
1.10
84879090
67221600
67221600
Grey cast iron
Grey cast iron GG25, Rim ...
B/A: without keyway / 3 s...
160
14
32
40
20
1.35
84879090
67221800
67221800
Grey cast iron
Grey cast iron GG25, Rim ...
B/A: without keyway / 3 s...
180
16
35
43
22
1.80
84879090
67222000
67222000
Grey cast iron
Grey cast iron GG25, Rim ...
B/A: without keyway / 3 s...
200
18
38
45
24
2.30
84879090
67222200
67222200
Grey cast iron
Grey cast iron GG25, Rim ...
B/A: without keyway / 5 s...
225
20
42
48
26
3.30
84879090
67222500
67222500
Grey cast iron
Grey cast iron GG25, Rim ...
B/A: without keyway / 5 s...
250
22
45
50
28
4.20
84879090
67222800
67222800
Grey cast iron
Grey cast iron GG25, Rim ...
B/A: without keyway / 5 s...
280
24
50
53
30
5.20
84879090
67223100
67223100
Grey cast iron
Grey cast iron GG25, Rim ...
B/A: without keyway / 5 s...
315
26
53
56
33
6.50
84879090
67223600
67223600
Grey cast iron
Grey cast iron GG25, Rim ...
B/A: without keyway / 5 s...
360
28
60
59
35
8.90
84879090
67224000
67224000
Grey cast iron
Grey cast iron GG25, Rim ...
B/A: without keyway / 5 s...
400
30
65
63
38
11.20
84879090
67220801
67220801
Grey cast iron
Grey cast iron GG25, Rim ...
N/A: with keyway DIN 6885...
80
10
24
29
16
0.45
84879090
67221001
67221001
Grey cast iron
Grey cast iron GG25, Rim ...
N/A: with keyway DIN 6885...
100
10
26
33
17
0.56
84879090
67221201
67221201
Grey cast iron
Grey cast iron GG25, Rim ...
N/A: with keyway DIN 6885...
125
12
28
36
18
0.85
84879090
67221401
67221401
Grey cast iron
Grey cast iron GG25, Rim ...
N/A: with keyway DIN 6885...
140
14
30
39
19
1.10
84879090
67221601
67221601
Grey cast iron
Grey cast iron GG25, Rim ...
N/A: with keyway DIN 6885...
160
14
32
40
20
1.35
84879090
67221801
67221801
Grey cast iron
Grey cast iron GG25, Rim ...
N/A: with keyway DIN 6885...
180
16
35
43
22
1.80
84879090
67222001
67222001
Grey cast iron
Grey cast iron GG25, Rim ...
N/A: with keyway DIN 6885...
200
18
38
45
24
2.30
84879090
67222201
67222201
Grey cast iron
Grey cast iron GG25, Rim ...
N/A: with keyway DIN 6885...
225
20
42
48
26
3.30
84879090
67222501
67222501
Grey cast iron
Grey cast iron GG25, Rim ...
N/A: with keyway DIN 6885...
250
22
45
50
28
4.20
84879090
67222801
67222801
Grey cast iron
Grey cast iron GG25, Rim ...
N/A: with keyway DIN 6885...
280
24
50
53
30
5.20
84879090
67223101
67223101
Grey cast iron
Grey cast iron GG25, Rim ...
N/A: with keyway DIN 6885...
315
26
53
56
33
6.50
84879090
67223601
67223601
Grey cast iron
Grey cast iron GG25, Rim ...
N/A: with keyway DIN 6885...
360
28
60
59
35
8.90
84879090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D