Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-NOTKG-RN-RF - Spare Chain Links RN, Stainless Steel 1.4401 (AISI 316)
MÄDLER
Drive Element
DIN Parts
DIN-Standard 766 A
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din766a/notgl_rsk_typ_rn.prj},{NB=77099136},{ARTNR=77099136},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4401 (V4A)},{NG=6},{D=5.7},{T=21.7},{B=22.5},{GEW=14},{AUSF=B},{K=6},{CTN=73151900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
NG
Nominal size
ⁿ/ₐ
D
d≈
[mm]
T
t≈
[mm]
B
b≈
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
77099135
77099135
Stainless steel
Stainless steel 1.4401 (A...
5
5.0
17.5
19.0
8
73151900
77099136
77099136
Stainless steel
Stainless steel 1.4401 (A...
6
5.7
21.7
22.5
14
73151900
77099138
77099138
Stainless steel
Stainless steel 1.4401 (A...
8
7.5
24.8
28.0
30
73151900
77099140
77099140
Stainless steel
Stainless steel 1.4401 (A...
10
9.2
29.5
34.5
54
73151900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D