피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-RKULG-20-50-CN-C3 - Single Row Deep Groove Ball Bearings MÄDLER®, inner diameter 20 - 50 mm, Clearance CN and C3
MÄDLER
Drive Element
DIN Parts
DIN-Standard 625
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din625/riku_mae_ab20.prj},{NB=6207-2RS-MAE},{ARTNR=6207-2RS-MAE},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Wälzlagerstahl},{LF=Lagerluft CN},{D1=35},{D2=72},{B=17},{AUSF=beidseitig abgedichtet},{DYN=25,7},{STAT=15,2},{GRENZD=6000},{GEW=290},{D3=43.2},{D4=64.8},{RS=1.1},{CTN=84821090}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
LF
Clearance
ⁿ/ₐ
D1
d
[mm]
D2
D
[mm]
B
[mm]
AUSF
Version
ⁿ/ₐ
DYN
Load rating radial dyn. C
[kN]
STAT
Load rating radial stat. C0
[kN]
GRENZD
Speed limit
[1/min]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61804-ZZ-MAE
61804-ZZ-MAE
Steel
Bearing steel
Clearance CN
20
32
7
Shielded on both sides
4,0
2,47
13000
20
84821090
61804-2RS-MAE
61804-2RS-MAE
Steel
Bearing steel
Clearance CN
20
32
7
Sealed on both sides
4,0
2,47
9100
20
84821090
61904-ZZ-MAE
61904-ZZ-MAE
Steel
Bearing steel
Clearance CN
20
37
9
Shielded on both sides
6,4
3,70
12000
40
84821090
61904-2RS-MAE
61904-2RS-MAE
Steel
Bearing steel
Clearance CN
20
37
9
Sealed on both sides
6,4
3,70
8400
40
84821090
6004-ZZ-MAE
6004-ZZ-MAE
Steel
Bearing steel
Clearance CN
20
42
12
Shielded on both sides
9,4
5,03
15000
69
84821090
6004-2RS-MAE
6004-2RS-MAE
Steel
Bearing steel
Clearance CN
20
42
12
Sealed on both sides
9,4
5,03
11000
69
84821090
6204-ZZ-MAE
6204-ZZ-MAE
Steel
Bearing steel
Clearance CN
20
47
14
Shielded on both sides
12,8
6,65
14000
110
84821090
6204-2RS-MAE
6204-2RS-MAE
Steel
Bearing steel
Clearance CN
20
47
14
Sealed on both sides
12,8
6,65
10000
110
84821090
6304-ZZ-MAE
6304-ZZ-MAE
Steel
Bearing steel
Clearance CN
20
52
15
Shielded on both sides
15,9
7,88
13000
140
84821090
6304-2RS-MAE
6304-2RS-MAE
Steel
Bearing steel
Clearance CN
20
52
15
Sealed on both sides
15,9
7,88
9500
140
84821090
61805-ZZ-MAE
61805-ZZ-MAE
Steel
Bearing steel
Clearance CN
25
37
7
Shielded on both sides
4,5
3,15
10000
20
84821090
61805-2RS-MAE
61805-2RS-MAE
Steel
Bearing steel
Clearance CN
25
37
7
Sealed on both sides
4,5
3,15
7000
20
84821090
61905-ZZ-MAE
61905-ZZ-MAE
Steel
Bearing steel
Clearance CN
25
42
9
Shielded on both sides
7,05
4,55
10000
50
84821090
61905-2RS-MAE
61905-2RS-MAE
Steel
Bearing steel
Clearance CN
25
42
9
Sealed on both sides
7,05
4,55
7000
50
84821090
6005-ZZ-MAE
6005-ZZ-MAE
Steel
Bearing steel
Clearance CN
25
47
12
Shielded on both sides
10,1
5,85
13000
80
84821090
6005-2RS-MAE
6005-2RS-MAE
Steel
Bearing steel
Clearance CN
25
47
12
Sealed on both sides
10,1
5,85
9500
80
84821090
6205-ZZ-MAE
6205-ZZ-MAE
Steel
Bearing steel
Clearance CN
25
52
15
Shielded on both sides
14,0
7,88
12000
130
84821090
6205-2RS-MAE
6205-2RS-MAE
Steel
Bearing steel
Clearance CN
25
52
15
Sealed on both sides
14,0
7,88
8400
130
84821090
6305-ZZ-MAE
6305-ZZ-MAE
Steel
Bearing steel
Clearance CN
25
62
17
Shielded on both sides
20,6
11,5
10000
230
84821090
6305-2RS-MAE
6305-2RS-MAE
Steel
Bearing steel
Clearance CN
25
62
17
Sealed on both sides
20,6
11,5
7000
230
84821090
61806-ZZ-MAE
61806-ZZ-MAE
Steel
Bearing steel
Clearance CN
30
42
7
Shielded on both sides
4,70
3,65
9000
30
84821090
61806-2RS-MAE
61806-2RS-MAE
Steel
Bearing steel
Clearance CN
30
42
7
Sealed on both sides
4,70
3,65
6300
30
84821090
61906-ZZ-MAE
61906-ZZ-MAE
Steel
Bearing steel
Clearance CN
30
47
9
Shielded on both sides
7,25
5,0
8500
50
84821090
61906-2RS-MAE
61906-2RS-MAE
Steel
Bearing steel
Clearance CN
30
47
9
Sealed on both sides
7,25
5,0
6000
50
84821090
6006-ZZ-MAE
6006-ZZ-MAE
Steel
Bearing steel
Clearance CN
30
55
13
Shielded on both sides
13,2
8,3
10000
120
84821090
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D