您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 226 - Axial-flow hollow cone nozzles
Lechler
Hollow cone nozzles
Axial-flow hollow cone nozzles
226
Powered by
CAD模型選擇
{lechler/hohlkegelduesen/axial_hohlkegelduesen/226/226.prj},{NB=LECHLER_22612516},{WINKEL=80},{TYPE=226125},{MAT=Edelstahl 1.4305},{B=0.35},{BI=0.014},{E=0.35},{EI=0.014},{MW=0.10},{MWI=0.004},{V1=0.039},{V1I=0.010},{V2=0.048},{V2I=0.013},{V3=0.062},{V3I=0.016},{V4=0.073},{V4I=0.019},{V5=0.088},{V5I=0.023},{V6=0.124},{V6I=0.033},{V7=0.196},{V8=0.277},{D=140},{DI=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
MAT
Material No.
ⁿ/ₐ
B
Bore diameter Ø
[mm]
BI
Bore diameter Ø
[英寸]
E
Narrowest free cross section Ø
[mm]
EI
Narrowest free cross section Ø
[英寸]
MW
Mesh size
[mm]
MWI
Mesh size
[英寸]
V1
Volume flow at P=2.0 bar
[l/min]
V1I
Volume flow at P=30 psi
[GPM]
V2
Volume flow at P=3.0 bar
[l/min]
V2I
Volume flow at P=45 psi
[GPM]
V3
Volume flow at P=5.0 bar
[l/min]
V3I
Volume flow at P=75 psi
[GPM]
V4
Volume flow at P=7.0 bar
[l/min]
V4I
Volume flow at P=100 psi
[GPM]
V5
Volume flow at P=10.0 bar
[l/min]
V5I
Volume flow at P=150 psi
[GPM]
V6
Volume flow at P=20.0 bar
[l/min]
V6I
Volume flow at P=300 psi
[GPM]
V7
Volume flow at P=50.0 bar
[mm]
V8
Volume flow at P=100.0 bar
[mm]
D
Spray diameter H=100 mm and P=5 bar
[mm]
DI
Spray diameter H=4" and P=72 psi
[英寸]
LECHLER_22600416
60
226004
Edelstahl 1.4305
0.10
0.004
0.10
0.004
0.04
0.002
-
-
-
-
0.013
0.003
0.015
0.004
0.018
0.005
0.026
0.007
0.041
0.058
100
4
LECHLER_22601416
60
226014
Edelstahl 1.4305
0.15
0.006
0.15
0.006
0.04
0.002
-
-
0.015
0.004
0.019
0.005
0.023
0.006
0.027
0.007
0.038
0.010
0.060
0.085
100
4
LECHLER_22605416
60
226054
Edelstahl 1.4305
0.20
-
0.15
-
0.04
-
0.017
-
0.021
-
0.027
-
0.032
-
0.038
-
0.054
-
0.085
0.121
100
-
LECHLER_22608516
80
226085
Edelstahl 1.4305
0.25
0.010
0.25
0.010
0.10
0.004
0.025
0.007
0.031
0.008
0.040
0.011
0.047
0.012
0.057
0.015
0.080
0.021
0.126
0.179
140
6
LECHLER_22612516
80
226125
Edelstahl 1.4305
0.35
0.014
0.35
0.014
0.10
0.004
0.039
0.010
0.048
0.013
0.062
0.016
0.073
0.019
0.088
0.023
0.124
0.033
0.196
0.277
140
6
LECHLER_22614516
80
226145
Edelstahl 1.4305
0.40
0.016
0.40
0.016
0.10
0.004
0.052
0.014
0.064
0.017
0.082
0.022
0.097
0.026
0.116
0.031
0.164
0.043
0.259
0.367
140
6
LECHLER_22616516
80
226165
Edelstahl 1.4305
0.45
0.018
0.45
0.018
0.10
0.004
0.065
0.017
0.080
0.021
0.103
0.027
0.122
0.032
0.146
0.039
0.206
0.054
0.326
0.461
140
6
LECHLER_22618516
80
226185
Edelstahl 1.4305
0.55
-
0.35
-
0.20
-
0.082
-
0.101
-
0.130
-
0.154
-
0.184
-
0.260
-
0.411
0.581
140
-
LECHLER_22620516
80
226205
Edelstahl 1.4305
0.60
-
0.35
-
0.20
-
0.106
-
0,130
-
0.168
-
0.199
-
0.238
-
0.336
-
0.531
0.751
140
-
LECHLER_22624516
80
226245
Edelstahl 1.4305
0.70
-
0.50
-
0.20
-
0.165
-
0.202
-
0.261
-
0.309
-
0.369
-
0.522
-
0.825
1.167
140
-
LECHLER_22628516
80
226285
Edelstahl 1.4305
0.90
-
0.55
-
0.20
-
0.247
-
0.302
-
0.390
-
0.461
-
0.552
-
0.780
-
1.233
1.744
140
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D