Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0729 - Spherical washers DIN 6319, edition 10/01
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Accessory
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/verbindungselemente_zubehoer/07420.prj},{NB=K0729.224},{BELASTUNG=168.0},{GEW=0.0604},{EAN=4059245149735},{TIP=2.000},{XA=0.0},{VAR=2},{XB=0.000},{XC=25.00},{XD=44.0},{XE=2.4},{XF=8.2},{XG=32.0},{XH=28.0},{XI=44.0},{XJ=37.00},{XK=9.5},{XL=15.0},{BESTKIPP=K0729.224},{MATERIAL=Stahl},{FORM=D},{AUSF=Kegelpfanne mit D4=D3},{D1=28.0},{D2=44.0},{D3=44.0},{D4=44.0},{D5=37.00},{H1=9.5},{H2=15.2},{H3=9.5},{H4=15.0},{R1=-},{F=24},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM ,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
[mm]
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D5
Diameter
[mm]
H1
Height
[mm]
H2
Height
[mm]
R1
Radius
[mm]
F
for bolt Ø
[mm]
BELASTUNG
load capacity max. (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0729.105
K0729.105
Steel
C
spherical washer
5.25
10.5
-
0.4
-
7.5
5
6.5
0.0006
Yes
73182900
4059245149506
31.12.2099
98% Warenverfügbarkeit. N...
K0729.106
K0729.106
Steel
C
spherical washer
6.40
12.0
-
0.7
-
9.0
6
9.0
0.0009
Yes
73182900
4059245149513
31.12.2099
98% Warenverfügbarkeit. N...
K0729.108
K0729.108
Steel
C
spherical washer
8.40
17.0
-
0.6
-
12.0
8
17.0
0.0027
Yes
73182900
4059245149520
31.12.2099
98% Warenverfügbarkeit. N...
K0729.110
K0729.110
Steel
C
spherical washer
10.50
21.0
-
0.8
-
15.0
10
26.0
0.0051
Yes
73182900
4059245149537
31.12.2099
98% Warenverfügbarkeit. N...
K0729.112
K0729.112
Steel
C
spherical washer
13.00
24.0
-
1.1
-
17.0
12
38.0
0.0074
Yes
73182900
4059245149544
31.12.2099
98% Warenverfügbarkeit. N...
K0729.114
K0729.114
Steel
C
spherical washer
15.00
28.0
-
1.2
-
22.0
14
53.0
0.0112
Yes
73182900
4059245149551
31.12.2099
98% Warenverfügbarkeit. N...
K0729.116
K0729.116
Steel
C
spherical washer
17.00
30.0
-
1.3
-
22.0
16
73.0
0.0127
Yes
73182900
4059245149568
31.12.2099
98% Warenverfügbarkeit. N...
K0729.120
K0729.120
Steel
C
spherical washer
21.00
36.0
-
2.0
-
27.0
20
117.0
0.0228
Yes
73182900
4059245149575
31.12.2099
98% Warenverfügbarkeit. N...
K0729.124
K0729.124
Steel
C
spherical washer
25.00
44.0
-
2.4
-
32.0
24
168.0
0.0453
Yes
73182900
4059245149582
31.12.2099
98% Warenverfügbarkeit. N...
K0729.130
K0729.130
Steel
C
spherical washer
31.00
56.0
-
3.6
-
41.0
30
269.0
0.1035
Yes
73182900
4059245149599
31.12.2099
98% Warenverfügbarkeit. N...
K0729.136
K0729.136
Steel
C
spherical washer
37.00
68.0
-
4.6
-
50.0
36
394.0
0.1944
Yes
73182900
4059245149605
31.12.2099
98% Warenverfügbarkeit. N...
K0729.142
K0729.142
Steel
C
spherical washer
43.00
78.0
-
6.5
-
58.0
42
542.0
0.3133
Yes
73182900
4059245149612
31.12.2099
98% Warenverfügbarkeit. N...
K0729.148
K0729.148
Steel
C
spherical washer
50.00
92.0
-
8.0
-
67.0
48
714.0
0.5431
Yes
73182900
4059245149629
31.12.2099
98% Warenverfügbarkeit. N...
K0729.156
K0729.156
Steel
C
spherical washer
58.00
103.0
-
9.5
-
79.0
56
960.0
0.7457
Yes
73182900
4059245149636
31.12.2099
98% Warenverfügbarkeit. N...
K0729.164
K0729.164
Steel
C
spherical washer
66.00
120.0
-
12.0
-
93.0
64
1269.0
1.2370
Yes
73182900
4059245149643
31.12.2099
98% Warenverfügbarkeit. N...
K0729.0106
K0729.0106
Stainless steel
C
spherical washer
6.40
12.0
-
0.7
-
9.0
6
6.0
0.0011
Yes
73182900
4059245149209
31.12.2099
98% Warenverfügbarkeit. N...
K0729.0108
K0729.0108
Stainless steel
C
spherical washer
8.40
17.0
-
0.6
-
12.0
8
12.0
0.0027
Yes
73182900
4059245149216
31.12.2099
98% Warenverfügbarkeit. N...
K0729.0110
K0729.0110
Stainless steel
C
spherical washer
10.50
21.0
-
0.8
-
15.0
10
16.0
0.0052
Yes
73182900
4059245149223
31.12.2099
98% Warenverfügbarkeit. N...
K0729.0112
K0729.0112
Stainless steel
C
spherical washer
13.00
24.0
-
1.1
-
17.0
12
24.0
0.0075
Yes
73182900
4059245149230
31.12.2099
98% Warenverfügbarkeit. N...
K0729.0116
K0729.0116
Stainless steel
C
spherical washer
17.00
30.0
-
1.3
-
22.0
16
45.0
0.0131
Yes
73182900
4059245149247
31.12.2099
98% Warenverfügbarkeit. N...
K0729.0120
K0729.0120
Stainless steel
C
spherical washer
21.00
36.0
-
2.0
-
27.0
20
71.0
0.0232
Yes
73182900
4059245149254
31.12.2099
98% Warenverfügbarkeit. N...
K0729.0124
K0729.0124
Stainless steel
C
spherical washer
25.00
44.0
-
2.4
-
32.0
24
105.0
0.0447
Yes
73182900
4059245149261
31.12.2099
98% Warenverfügbarkeit. N...
K0729.0130
K0729.0130
Stainless steel
C
spherical washer
31.00
56.0
-
3.6
-
41.0
30
191.0
0.1028
Yes
73182900
4059245149278
31.12.2099
98% Warenverfügbarkeit. N...
K0729.0136
K0729.0136
Stainless steel
C
spherical washer
37.00
68.0
-
4.6
-
50.0
36
0.0
0.1944
Yes
73182900
4059245149285
31.12.2099
98% Warenverfügbarkeit. N...
K0729.0142
K0729.0142
Stainless steel
C
spherical washer
43.00
78.0
-
6.5
-
58.0
42
0.0
0.3089
Yes
73182900
4059245149292
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D