Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1176 - Spring hinges steel or stainless steel, 180 mm
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Hinges
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/scharniere/27903_asmtab.prj},{NB=K1176.14018001},{BESTKIPP=K1176.14018001},{FORM=B},{MATERIAL=Edelstahl},{AUSF=Feder öffnend},{AUSF1=blank},{A=40},{A1=22.7},{B=180},{B1=60},{D=4},{D1=4},{S=1.5},{F1=4150},{F2=10750},{GEW=0.1196},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83021090},{EAN=4059245268030},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=7.000},{TYP=4},{PPATH=27903_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
A
width
[mm]
A1
Distance
[mm]
B
Length
[mm]
B1
Distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
S
thickness
[mm]
F1
[N]
F2
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1176.4018000
K1176.4018000
A
Steel
spring open
bright
40
0.0
180
0
0
4
1.5
4150
10750
0.1226
Yes
83021090
4059245268009
31.12.2099
98% Warenverfügbarkeit. N...
K1176.4018001
K1176.4018001
B
Steel
spring open
Galvanized
40
22.7
180
60
4
4
1.5
4150
10750
0.1243
Yes
83021090
4059245268016
31.12.2099
98% Warenverfügbarkeit. N...
K1176.14018000
K1176.14018000
A
Stainless steel
spring open
bright
40
0.0
180
0
0
4
1.5
4150
10750
0.1209
Yes
83021090
4059245268023
31.12.2099
98% Warenverfügbarkeit. N...
K1176.14018001
K1176.14018001
B
Stainless steel
spring open
bright
40
22.7
180
60
4
4
1.5
4150
10750
0.1196
Yes
83021090
4059245268030
31.12.2099
98% Warenverfügbarkeit. N...
K1176.4018010
K1176.4018010
A
Steel
spring closed
bright
40
0.0
180
0
0
4
1.5
4150
10750
0.1222
Yes
83021090
4059245268047
31.12.2099
98% Warenverfügbarkeit. N...
K1176.4018011
K1176.4018011
B
Steel
spring closed
Galvanized
40
22.7
180
60
4
4
1.5
4150
10750
0.1239
Yes
83021090
4059245268054
31.12.2099
98% Warenverfügbarkeit. N...
K1176.14018010
K1176.14018010
A
Stainless steel
spring closed
bright
40
0.0
180
0
0
4
1.5
4150
10750
0.1231
Yes
83021090
4059245268061
31.12.2099
98% Warenverfügbarkeit. N...
K1176.14018011
K1176.14018011
B
Stainless steel
spring closed
bright
40
22.7
180
60
4
4
1.5
4150
10750
0.1209
Yes
83021090
4059245268078
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D