您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23330. - Toggle Clamps Hook Type with horizontal base
Halder
Standard Parts
Clamping Elements
EH 23330. Toggle Clamps Hook Type with horizontal base
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_23330_verschl_spann_waag_fuss/eh_23330_4_asmtab.prj},{NB=23330.3005Verschlussspanner(1130)},{BESTNR1=557720},{GR=4},{PDF=PDF},{HANDGRIFF=blau},{VERSCLR=4},{AP1=26},{BMIN=66},{BMAX=130},{C=32},{D=8.5},{D11=8},{EMIN=59},{EMAX=123},{F=19},{H=26},{H11=95},{H22=171.5},{K=9.5},{L5=111},{M=35.0 - 46.0},{N=64},{P=53.5},{GEW=810},{CTN=MIN},{PPATH=eh_23330_4_asmtpl.prj},{BESTNR=23330.3005},{MAT=Stahl},{NG=5},{POS=1},{D1=8.5},{D2=8},{B1=64.3},{B2=35.0 - 46.0},{B3=30},{H1=26},{H2=94.5},{H3=171.5},{L1MIN=209},{L1MAX=273},{L2MIN=66.0},{L2MAX=130},{VB=130},{L3=111},{L4=19},{L5MIN=59.0},{L5MAX=123},{L6=9.5},{L7=32},{L8=53.5},{L9=56},{F1=7.0},{TMIN=-10},{TMAX=80},{G=810}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
NG
Nominal size
ⁿ/ₐ
D1
[mm]
D2
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1MIN
L1 max.
[mm]
L1MAX
L1 min.
[mm]
L2MIN
L2 min
[mm]
L2MAX
L2 max.
[mm]
L3
[mm]
L4
[mm]
L5MIN
L5 min.
[mm]
L5MAX
L5 max.
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
F1
Holding force
[kN]
TMIN
Temperature min.
[°C]
TMAX
Temperature max.
[°C]
G
Weight
[g]
23330.3003 Toggle Clamp H...
23330.3003
Steel
3
5.2
4
38.0
19.5 - 23.5
18
12
47.0
99.0
125
159
42.0
76
69
11
38.0
72
6.4
13
26.0
26
1.6
-10
80
120
23330.3004 Toggle Clamp H...
23330.3004
Steel
4
6.5
6
48.0
24.5 - 32.0
23
19
70.0
135.5
169
216
53.5
101
93
14
48.6
96
8.0
19
35.0
39
3.2
-10
80
380
23330.3005 Toggle Clamp H...
23330.3005
Steel
5
8.5
8
64.3
35.0 - 46.0
30
26
94.5
171.5
209
273
66.0
130
111
19
59.0
123
9.5
32
53.5
56
7.0
-10
80
810
23330.3103 Toggle Clamp H...
23330.3103
Stainless steel
3
5.2
4
38.0
19.5 - 23.5
18
12
47.0
99.0
125
159
42.0
76
69
11
38.0
72
6.4
13
26.0
26
1.6
-10
80
120
23330.3104 Toggle Clamp H...
23330.3104
Stainless steel
4
6.5
6
48.0
24.5 - 32.0
23
19
70.0
135.5
169
216
53.5
101
93
14
48.6
96
8.0
19
35.0
39
3.2
-10
80
380
23330.3105 Toggle Clamp H...
23330.3105
Stainless steel
5
8.5
8
64.3
35.0 - 46.0
30
26
94.5
171.5
209
273
66.0
130
111
19
59.0
123
9.5
32
53.5
56
7.0
-10
80
810
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D