您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 918.1 - Clamping Bolts, Steel, Upward Clamping, Screw from the Operator's Side, Type KVS with ball lever, angular (serration)
Elesa+Ganter
机械操作件
GN 918.1 Clamping Bolts, Steel, Upward Clamping, Screw from the Operator's Side
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn918_1_operator_side/gn918_1_kvs.prj},{NB=Spannriegel, Stahl GN 918.1-40-KVS-L-80},{PARTNUMBER=GN 918.1-40-KVS-L-80},{AC=918.1-40-KVS-L-80},{SPANN=durch Linksdrehung},{D1=40},{L1=80},{D2=M6},{D3=25},{D5=24},{H1=10},{H2=36},{H4=55},{L2=100},{VERS=3},{MAT=Stahl},{WEIGHT=0.1950},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
SPANN
Clamping direction
ⁿ/ₐ
D1
-0,5
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H4
≈
[mm]
L2
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-R-10
By clockwise rotation
40
10
M6
25
24
10
36
55
100
0.1810
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-L-10
By anti-clockwise rotatio...
40
10
M6
25
24
10
36
55
100
0.1810
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-R-15
By clockwise rotation
40
15
M6
25
24
10
36
55
100
0.1820
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-L-15
By anti-clockwise rotatio...
40
15
M6
25
24
10
36
55
100
0.1820
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-R-20
By clockwise rotation
40
20
M6
25
24
10
36
55
100
0.1830
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-L-20
By anti-clockwise rotatio...
40
20
M6
25
24
10
36
55
100
0.1830
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-R-25
By clockwise rotation
40
25
M6
25
24
10
36
55
100
0.1840
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-L-25
By anti-clockwise rotatio...
40
25
M6
25
24
10
36
55
100
0.1840
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-R-30
By clockwise rotation
40
30
M6
25
24
10
36
55
100
0.1850
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-L-30
By anti-clockwise rotatio...
40
30
M6
25
24
10
36
55
100
0.1850
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-R-40
By clockwise rotation
40
40
M6
25
24
10
36
55
100
0.1870
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-L-40
By anti-clockwise rotatio...
40
40
M6
25
24
10
36
55
100
0.1870
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-R-45
By clockwise rotation
40
45
M6
25
24
10
36
55
100
0.1870
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-L-45
By anti-clockwise rotatio...
40
45
M6
25
24
10
36
55
100
0.1870
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-R-50
By clockwise rotation
40
50
M6
25
24
10
36
55
100
0.1880
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-L-50
By anti-clockwise rotatio...
40
50
M6
25
24
10
36
55
100
0.1880
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-R-60
By clockwise rotation
40
60
M6
25
24
10
36
55
100
0.1900
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-L-60
By anti-clockwise rotatio...
40
60
M6
25
24
10
36
55
100
0.1900
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-R-65
By clockwise rotation
40
65
M6
25
24
10
36
55
100
0.1920
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-L-65
By anti-clockwise rotatio...
40
65
M6
25
24
10
36
55
100
0.1920
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-R-70
By clockwise rotation
40
70
M6
25
24
10
36
55
100
0.1940
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-L-70
By anti-clockwise rotatio...
40
70
M6
25
24
10
36
55
100
0.1940
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-R-80
By clockwise rotation
40
80
M6
25
24
10
36
55
100
0.1950
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-L-80
By anti-clockwise rotatio...
40
80
M6
25
24
10
36
55
100
0.1950
84662020
YES
Clamping Bolt, Steel GN 9...
GN 918.1-40-KVS-R-90
By clockwise rotation
40
90
M6
25
24
10
36
55
100
0.1980
84662020
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D