품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 2424 - Roller carriages, for rails GN 2422, Type R, Radial roller carriage, lateral arrangement
Elesa+Ganter
Linear motion components
GN 2424
Powered by
CAD모델 선택
{elesa_ganter/linear_motion_components/gn2424/gn2424_r.prj},{NB=Rollenlaeufer GN 2424-43-R-X},{PARTNUMBER=GN 2424-43-R-X},{H1=43},{B1=21.0},{B2=37.5},{B3=15},{D1=35.0},{D2=M8},{D2X=8},{D3=M6},{D3X=6},{H2=45},{H3=4},{L1=134},{L2=120},{M=56},{M2=32.0},{S=38.5},{T=16},{SW=15},{WEIGHT=0.4700},{CTN=83024900},{ROHS=YES},{TYPE=X},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
H1
Rail
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
ⁿ/ₐ
D3
ⁿ/ₐ
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
M
[mm]
S
[mm]
T
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Roller carriage GN 2424-1...
GN 2424-18-R-X
18
8.3
17.3
8
14.0
M5
M4
20
4
74
60
20
17.0
8
8
0.0860
83024900
YES
Roller carriage GN 2424-2...
GN 2424-28-R-X
28
12.3
24.1
10
22.4
M6
M5
30
4
94
80
36
24.5
10
13
0.2400
83024900
YES
Roller carriage GN 2424-3...
GN 2424-35-R-X
35
16.5
30.0
12
28.0
M8
M6
36
3
114
100
45
29.5
15
15
0.2410
83024900
YES
Roller carriage GN 2424-4...
GN 2424-43-R-X
43
21.0
37.5
15
35.0
M8
M6
45
4
134
120
56
38.5
16
15
0.4700
83024900
YES
Roller carriage GN 2424-1...
GN 2424-18-R-U
18
8.3
17.3
8
14.0
M5
M4
20
4
74
60
20
17.0
8
8
0.0860
83024900
YES
Roller carriage GN 2424-2...
GN 2424-28-R-U
28
12.3
24.1
10
22.4
M6
M5
30
4
94
80
36
24.5
10
13
0.2400
83024900
YES
Roller carriage GN 2424-3...
GN 2424-35-R-U
35
16.5
30.0
12
28.0
M8
M6
36
3
114
100
45
29.5
15
15
0.2410
83024900
YES
Roller carriage GN 2424-4...
GN 2424-43-R-U
43
21.0
37.5
15
35.0
M8
M6
45
4
134
120
56
38.5
16
15
0.4700
83024900
YES
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D