您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4629 - Parallel keys deep pattern, face side domed (DIN 6885 A; ISO R773; VSM 15161 A), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.50 Keys
BN 4629 Parallel keys deep pattern, face side domed
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_50/bn_4629/bn_4629.prj},{NB=BN 4629 3061045 parallel key 6x6x50 (1)},{CNSORDERNO=3061045},{BNARTNR=3061045},{BNNORM1=DIN 6885 A},{BNNORM2=ISO R773},{BNNORM3=VSM 15161 A},{CNSMAT=INOX A4},{BNMAT=INOX A4},{BNSURFACE=},{B=6.000},{H=6.000},{L=50.000},{KB=1},{D1MIN=17.000},{D1MAX=22.000},{T1=3.500},{T2R=2.800},{T2U=2.200},{R1=0.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
L
Length
[mm]
BN 4629 3061012 parallel ...
3061012
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
3.000
3.000
8.000
BN 4629 3061013 parallel ...
3061013
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
3.000
3.000
10.000
BN 4629 3061014 parallel ...
3061014
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
3.000
3.000
12.000
BN 4629 3061015 parallel ...
3061015
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
3.000
3.000
16.000
BN 4629 3061016 parallel ...
3061016
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
3.000
3.000
20.000
BN 4629 3061017 parallel ...
3061017
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
3.000
3.000
25.000
BN 4629 3061018 parallel ...
3061018
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
4.000
4.000
8.000
BN 4629 3061019 parallel ...
3061019
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
4.000
4.000
10.000
BN 4629 3061020 parallel ...
3061020
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
4.000
4.000
12.000
BN 4629 3061021 parallel ...
3061021
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
4.000
4.000
16.000
BN 4629 3061022 parallel ...
3061022
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
4.000
4.000
20.000
BN 4629 3061023 parallel ...
3061023
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
4.000
4.000
25.000
BN 4629 3061024 parallel ...
3061024
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
4.000
4.000
28.000
BN 4629 3061025 parallel ...
3061025
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
4.000
4.000
32.000
BN 4629 5523560 parallel ...
5523560
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
5.000
5.000
10.000
BN 4629 3061026 parallel ...
3061026
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
5.000
5.000
12.000
BN 4629 3061027 parallel ...
3061027
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
5.000
5.000
16.000
BN 4629 3061028 parallel ...
3061028
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
5.000
5.000
20.000
BN 4629 3061029 parallel ...
3061029
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
5.000
5.000
25.000
BN 4629 3061030 parallel ...
3061030
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
5.000
5.000
28.000
BN 4629 3061031 parallel ...
3061031
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
5.000
5.000
32.000
BN 4629 3061032 parallel ...
3061032
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
5.000
5.000
36.000
BN 4629 3061033 parallel ...
3061033
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
5.000
5.000
40.000
BN 4629 3061034 parallel ...
3061034
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
5.000
5.000
45.000
BN 4629 3061035 parallel ...
3061035
DIN 6885 A
ISO R773
VSM 15161 A
Stainless steel A4
5.000
5.000
50.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D