您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 80062 - Flat washers without chamfer, series L (large) (~NFE 25-513 L), steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 80062, BN 84523, BN 20232, BN 84524, BN 82412 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_80062_84523_20232_84524_82412/bn_80062.prj},{NB=BN 80062 8038066 flat washer M10},{CNSORDERNO=8038066},{BNARTNR=8038066},{BNNORM1=~NFE 25-513 L},{BNNORM2=},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=blank},{D=10.000},{DA=10.500},{DW=27.000},{H=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 80062 8038023 flat was...
8038023
~NFE 25-513 L
Steel hardness class 100 ...
plain
5.000
5.300
16.000
1.000
BN 80062 8038031 flat was...
8038031
~NFE 25-513 L
Steel hardness class 100 ...
plain
6.000
6.400
18.000
1.200
BN 80062 8068690 flat was...
8068690
~NFE 25-513 L
Steel hardness class 100 ...
plain
7.000
7.400
20.000
1.500
BN 80062 8038058 flat was...
8038058
~NFE 25-513 L
Steel hardness class 100 ...
plain
8.000
8.400
22.000
1.500
BN 80062 8038066 flat was...
8038066
~NFE 25-513 L
Steel hardness class 100 ...
plain
10.000
10.500
27.000
2.000
BN 80062 8038074 flat was...
8038074
~NFE 25-513 L
Steel hardness class 100 ...
plain
12.000
13.000
32.000
2.500
BN 80062 8038082 flat was...
8038082
~NFE 25-513 L
Steel hardness class 100 ...
plain
14.000
15.000
36.000
2.500
BN 80062 8038104 flat was...
8038104
~NFE 25-513 L
Steel hardness class 100 ...
plain
18.000
19.000
45.000
3.000
BN 80062 8038112 flat was...
8038112
~NFE 25-513 L
Steel hardness class 100 ...
plain
20.000
21.000
50.000
3.000
BN 80062 8068682 flat was...
8068682
~NFE 25-513 L
Steel hardness class 100 ...
plain
22.000
23.000
55.000
3.000
BN 80062 8068674 flat was...
8068674
~NFE 25-513 L
Steel hardness class 100 ...
plain
27.000
28.000
65.000
4.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D