您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6873 - Push-pull type toggle clamp with auto-adjust clamping width, with angle base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Auto-adjust toggle clamps
Powered by
CAD模型選擇
{amf/scsp/916_variabel/amf6873_assmtab.prj},{NB=AMF554885_1_0},{BESTNR=554885},{ARTNR=6873-15},{GR=15},{PDF=PDF},{F1=2},{AHA=8},{XAHA=25},{AHUB=0},{AS=M 6 x 37},{GEW=272},{POS=1},{A=8.5},{BMIN=42},{BMAX=59},{C=20 - 26},{D=5.6},{D1=5.6},{H=66},{H1=91},{H2=173},{HWMIN=13},{HWMAX=29},{I=M 6},{K=7.1},{L1=167},{M=25.4},{N=45},{P=38},{WIN=67},{OPOS=17},{VERSHG=2},{CTN=84662020},{EAN=4020772003692},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6873_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
F1
Force F1
[kN]
AHA
automatic stroke compensation S
[mm]
XAHA
maximum stroke compensation S
[mm]
AS
Clamping screw
[mm]
GEW
[g]
A
[mm]
BMIN
[mm]
BMAX
[mm]
C
[mm]
D
Diameter
[mm]
D1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
Thread
[mm]
K
[mm]
L1
[mm]
M
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
554885
554885
15
2
8
25
M 6 x 37
272
8.5
42
59
20 - 26
5.6
5.6
66
91
173
13
29
M 6
7.1
167
25.4
45
38
84662020
4020772003692
yes
no
14.06.2023
yes
554886
554886
25
3
13
35
M 8 x 50
612
11.8
58
83
20.5 - 30
6.5
6.5
84
119
238
16
39
M 8
10.6
236
38.1
57
51
84662020
4020772003708
yes
no
14.06.2023
yes
Procurement
Last update
Jan 19, 2024, 10:42 AM
Part number
554885
Order No.
554885
Prices
The prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1
30.40
EUR
Gross list prices from 10
29.10
EUR
Quantity unit
Piece
Notice
Ex stock subject to being unsold
Price list, status:
Jan 1, 2024, 12:00 AM
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: Jan 19, 2024, 10:42 AM
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D