您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Free rotating retractor
Alfa Laval
Tank Equipment
Tank Cleaning Equipment
Retractor
Powered by
CAD模型選擇
{alfalaval/tank_equipment/tank_cleaning_equipment/retractor/free_rotating_retractor_asmtab.prj},{NB=8010032927},{IDNR=8010032927},{DESC=Free Rotating Retractor - DN80 Clamp conn, 1inch Clamp inlet},{ALSIS=5497},{POS=Closed},{IT=Clamp},{IS=1-1.5},{TC=Clamp insert},{TCS=DN80},{TCST=DIN 11866},{GASKETMAT=EPDM},{MATCOMPL=FDA + EC1935/2004},{ATEX=},{QDOC=Yes},{ULTRAPURE=Yes},{FLOW=3.8},{ICOD=50.5},{ITID=21.8},{INLETSTAND=ISO 2852},{SPRAYPATTERN=270},{A=85.1},{B=361.8},{C=44.9},{D=29.5},{E=71.5},{F=106},{G=50.5},{W=4.7},{VER=3},{PPATH=accessories/assemblies/free_rotating_retractor_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Item description
ⁿ/ₐ
ALSIS
Alfalaval code
ⁿ/ₐ
IT
Inlet type
ⁿ/ₐ
IS
Inlet size
[Inch]
TC
Tank Connection
ⁿ/ₐ
TCS
Tank Connection Size
ⁿ/ₐ
TCST
Tank Connection Standard
ⁿ/ₐ
GASKETMAT
Gasket Material
ⁿ/ₐ
MATCOMPL
Material Compliance
ⁿ/ₐ
ATEX
ATEX certified
ⁿ/ₐ
QDOC
Q-document
ⁿ/ₐ
ULTRAPURE
ⁿ/ₐ
FLOW
Flow at 2 bar
[m3/h]
ICOD
Inlet Clamp OD
[mm]
ITID
Inlet Tube ID
[mm]
INLETSTAND
Inlet Standard
ⁿ/ₐ
SPRAYPATTERN
Spray pattern
[°]
A
Dimension A
[mm]
B
Dimension B (Open/Closed)
[mm]
C
Dimension C
[mm]
D
Dimension D (Open/Closed)
[mm]
E
Dimension E
[mm]
F
Dimension F
[mm]
G
Dimension G
[mm]
W
Weight
[kg]
8010030789_Closed
8010030789
Free Rotating Retractor -...
5497
Clamp
1-1.5
Thread insert
3inch
RJT
EPDM
FDA + EC1935/2004
Yes
3.8
50.5
21.8
ISO 2852
270
85.1
365.4
48.4
26
71.5
92.2
50.5
5.3
8010032917_Closed
8010032917
Free Rotating Retractor -...
5497
Clamp
1-1.5
Thread insert
3inch
RJT
EPDM
FDA + EC1935/2004
Yes
3.8
50.5
21.8
ISO 2852
270
85.1
365.4
48.4
26
71.5
92.2
50.5
5.3
8010032925_Closed
8010032925
Free Rotating Retractor -...
5497
Clamp
1-1.5
Thread insert
3inch
RJT
EPDM
FDA + EC1935/2004
Yes
Yes
3.8
50.5
21.8
ISO 2852
270
85.1
365.4
48.4
26
71.5
92.2
50.5
5.3
8010032561_Closed
8010032561
Free Rotating Retractor -...
5497
Clamp
1-1.5
Clamp insert
DN80
DIN 11866
EPDM
FDA + EC1935/2004
Yes
3.8
50.5
21.8
ISO 2852
270
85.1
361.8
44.9
29.5
71.5
106
50.5
4.7
8010032919_Closed
8010032919
Free Rotating Retractor -...
5497
Clamp
1-1.5
Clamp insert
DN80
DIN 11866
EPDM
FDA + EC1935/2004
Yes
3.8
50.5
21.8
ISO 2852
270
85.1
361.8
44.9
29.5
71.5
106
50.5
4.7
8010032927_Closed
8010032927
Free Rotating Retractor -...
5497
Clamp
1-1.5
Clamp insert
DN80
DIN 11866
EPDM
FDA + EC1935/2004
Yes
Yes
3.8
50.5
21.8
ISO 2852
270
85.1
361.8
44.9
29.5
71.5
106
50.5
4.7
8010032562_Closed
8010032562
Free Rotating Retractor -...
5497
Clamp
1-1.5
Clamp insert
3inch
ISO 2852
EPDM
FDA + EC1935/2004
Yes
3.8
50.5
21.8
ISO 2852
270
85.1
368.4
51.4
23
71.5
91
50.5
4.5
8010032920_Closed
8010032920
Free Rotating Retractor -...
5497
Clamp
1-1.5
Clamp insert
3inch
ISO 2852
EPDM
FDA + EC1935/2004
Yes
3.8
50.5
21.8
ISO 2852
270
85.1
368.4
51.4
23
71.5
91
50.5
4.5
8010032928_Closed
8010032928
Free Rotating Retractor -...
5497
Clamp
1-1.5
Clamp insert
3inch
ISO 2852
EPDM
FDA + EC1935/2004
Yes
Yes
3.8
50.5
21.8
ISO 2852
270
85.1
368.4
51.4
23
71.5
91
50.5
4.5
8010032435_Closed
8010032435
Free Rotating Retractor -...
5497
Clamp
1-1.5
Clamp on
2inch
ISO 2852
EPDM
FDA + EC1935/2004
Yes
3.8
50.5
21.8
ISO 2852
270
85.1
361
44
30.5
71.5
63.9
50.5
4
8010032918_Closed
8010032918
Free Rotating Retractor -...
5497
Clamp
1-1.5
Clamp on
2inch
ISO 2852
EPDM
FDA + EC1935/2004
Yes
3.8
50.5
21.8
ISO 2852
270
85.1
361
44
30.5
71.5
63.9
50.5
4
8010032926_Closed
8010032926
Free Rotating Retractor -...
5497
Clamp
1-1.5
Clamp on
2inch
ISO 2852
EPDM
FDA + EC1935/2004
Yes
Yes
3.8
50.5
21.8
ISO 2852
270
85.1
361
44
30.5
71.5
63.9
50.5
4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D