您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
012 - Stub Flange DIN
agru
Industrial Piping Systems
PPs-ESD el Industrial Piping System
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pps_esd_el_industrial_piping_system/fittings_with_short_spigot/012.prj},{NB=AGRU_19012011017_Stub Flange DIN_short spigot_PPs-el black_110X6.6 SDR17 MOP<3.5bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=19012011017},{M=19012011017},{BILDCODE=012},{WEIGHT=0.460},{DIMENSIONLANG=110X6.6 SDR17 MOP<3.5bar},{DURCHMESSER=110},{EXT_BEZ_1=Stub Flange DIN},{EXT_BEZ_2=short spigot},{EXT_BEZ_4=flame retardant & el-conduct.},{MATERIAL=PPs-el black},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=110.000},{S=6.600},{L=80.000},{L3=34.000},{D3=125.000},{D4=158.000},{H=18.000},{X1=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_4
Description 4
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
D3
[mm]
D4
[mm]
H
[mm]
AGRU_19012003211_Stub Fla...
19012003211
19012003211
012
0.053
32X2.9 SDR11 MOP<6bar
32
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
32.000
2.900
50.000
25.000
40.000
68.000
10.000
AGRU_19012005011_Stub Fla...
19012005011
19012005011
012
0.112
50X4.6 SDR11 MOP<6bar
50
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
50.000
4.600
53.000
22.000
61.000
88.000
12.000
AGRU_19012006311_Stub Fla...
19012006311
19012006311
012
0.160
63X5.8 SDR11 MOP<6bar
63
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
63.000
5.800
50.000
20.000
75.000
102.000
14.000
AGRU_19012007511_Stub Fla...
19012007511
19012007511
012
0.242
75X6.8 SDR11 MOP<6bar
75
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
75.000
6.800
50.500
18.000
89.000
122.000
16.000
AGRU_19012009011_Stub Fla...
19012009011
19012009011
012
0.430
90X8.2 SDR11 MOP<6bar
90
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
90.000
8.200
82.000
40.000
105.000
138.000
17.000
AGRU_19012011011_Stub Fla...
19012011011
19012011011
012
0.570
110X10.0 SDR11 MOP<6bar
110
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
110.000
10.000
82.000
38.000
125.000
158.000
18.000
AGRU_19012011017_Stub Fla...
19012011017
19012011017
012
0.460
110X6.6 SDR17 MOP<3.5ba...
110
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
110.000
6.600
80.000
34.000
125.000
158.000
18.000
AGRU_19012011033_Stub Fla...
19012011033
19012011033
012
0.375
110X3.4 SDR33 MOP<1.5ba...
110
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
110.000
3.400
80.000
31.000
125.000
158.000
18.000
AGRU_19012016017_Stub Fla...
19012016017
19012016017
012
0.884
160X9.5 SDR17 MOP<3.5ba...
160
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
160.000
9.500
92.000
42.000
175.000
212.000
18.000
AGRU_19012016033_Stub Fla...
19012016033
19012016033
012
0.684
160X4.9 SDR33 MOP<1.5ba...
160
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
160.000
4.900
80.000
28.500
175.000
212.000
18.000
AGRU_19012020017_Stub Fla...
19012020017
19012020017
012
1.880
200X11.9 SDR17 MOP<3.5b...
200
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
200.000
11.900
110.000
46.000
232.000
268.000
24.000
AGRU_19012020033_Stub Fla...
19012020033
19012020033
012
1.300
200X6.2 SDR33 MOP<1.5ba...
200
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
200.000
6.200
113.000
53.000
232.000
268.000
18.000
AGRU_19012022533_Stub Fla...
19012022533
19012022533
012
1.030
225X6.9 SDR33 MOP<1.5ba...
225
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
225.000
6.900
113.000
65.000
235.000
268.000
18.000
AGRU_19012025033_Stub Fla...
19012025033
19012025033
012
2.260
250X7.7 SDR33 MOP<1.5ba...
250
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
250.000
7.700
132.000
70.000
285.000
320.000
20.000
AGRU_19012031533_Stub Fla...
19012031533
19012031533
012
2.540
315X9.7 SDR33 MOP<1.5ba...
315
Stub Flange DIN
short spigot
flame retardant & el-cond...
PPs-el black
injection moulded
Butt-welding
315.000
9.700
136.000
68.000
335.000
370.000
20.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.