062.1 - Stub Flange ANSI
agru
Industrial Piping Systems
PP Industrial Piping System
Elongated Fittings
Powered by
CAD모델 선택
{agru/industrial_piping_systems/pp_industrial_piping_system/elongated_fittings/062_1.prj},{NB=AGRU_11062104011_Stub Flange ANSI_long spigot_PPR grey_40X3.7 SDR11 ISO S-5 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11062104011},{M=11062104011},{BILDCODE=062.1},{WEIGHT=0.083},{DIMENSIONLANG=40X3.7 SDR11 ISO S-5},{DURCHMESSER=40},{EXT_BEZ_1=Stub Flange ANSI},{EXT_BEZ_2=long spigot},{MATERIAL=PPR grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + E-socket-welding},{DA=40.000},{S=3.700},{L=102.000},{L3=67.000},{D3=50.000},{D4=71.500},{H=11.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
L3
[mm]
D3
[mm]
D4
[mm]
H
[mm]
AGRU_11062102011_Stub Fla...
11062102011
11062102011
062.1
0.020
20X1.9 SDR11 ISO S-5
20
Stub Flange ANSI
long spigot
PPR grey
injection moulded
Butt + E-socket-welding
20.000
1.900
88.000
64.000
27.000
44.500
7.000
AGRU_11062102511_Stub Fla...
11062102511
11062102511
062.1
0.035
25X2.3 SDR11 ISO S-5
25
Stub Flange ANSI
long spigot
PPR grey
injection moulded
Butt + E-socket-welding
25.000
2.300
88.000
64.000
33.000
54.100
9.000
AGRU_11062103211_Stub Fla...
11062103211
11062103211
062.1
0.049
32X2.9 SDR11 ISO S-5
32
Stub Flange ANSI
long spigot
PPR grey
injection moulded
Butt + E-socket-welding
32.000
2.900
89.000
61.000
40.000
63.500
10.000
AGRU_11062104011_Stub Fla...
11062104011
11062104011
062.1
0.083
40X3.7 SDR11 ISO S-5
40
Stub Flange ANSI
long spigot
PPR grey
injection moulded
Butt + E-socket-welding
40.000
3.700
102.000
67.000
50.000
71.500
11.000
AGRU_11062105011_Stub Fla...
11062105011
11062105011
062.1
0.118
50X4.6 SDR11 ISO S-5
50
Stub Flange ANSI
long spigot
PPR grey
injection moulded
Butt + E-socket-welding
50.000
4.600
102.000
69.000
61.000
82.550
12.000
AGRU_11062106311_Stub Fla...
11062106311
11062106311
062.1
0.210
63X5.8 SDR11 ISO S-5
63
Stub Flange ANSI
long spigot
PPR grey
injection moulded
Butt + E-socket-welding
63.000
5.800
124.000
78.000
75.000
100.400
14.000
AGRU_11062107511_Stub Fla...
11062107511
11062107511
062.1
0.295
75X6.8 SDR11 ISO S-5
75
Stub Flange ANSI
long spigot
PPR grey
injection moulded
Butt + E-socket-welding
75.000
6.800
127.500
89.000
89.000
117.000
16.000
AGRU_11062109011_Stub Fla...
11062109011
11062109011
062.1
0.420
90X8.2 SDR11 ISO S-5
90
Stub Flange ANSI
long spigot
PPR grey
injection moulded
Butt + E-socket-welding
90.000
8.200
143.000
104.000
105.000
132.400
17.000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D