AS 2 1F-A - Speed Controller with One-touch Fittings Elbow Type
SMC
bp3_flow_control_equipment
AS-1F-A Speed Controller With One Touch Fitting / Push-lock Type
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-1f-a/as_2_1f-a.prj},{NB=AS3201F-02-08A},{IDNR=},{MODEL=AS32x1F-02-08xA},{TYPE=Metric},{SIZE=3/8},{SIZE2=3},{PORT=1/4},{PORT2=02},{TUBE=ø8},{TUBE2=08},{CONTROL=0},{THREAD=},{WIDTH=},{SEALANT=},{OMSC=},{CLEAN=},{AA=10.9},{AB=9.1},{AC=5.7},{AD=3.0},{AE=19.0},{AF=6.3},{AG=10.5},{AH=10.5},{AH1=0},{D=8.00},{T=1/4},{TN=13.157},{H1=19.0},{H2=19.0},{H3=21.0},{D1=13.2},{D3=16.6},{L1=22.7},{L21=33.0},{L22=33.0},{L23=33.9},{L31=36.4},{L33=36.4},{L4U1=50.0},{L4U3=50.0},{L4L1=48.4},{L4L3=48.4},{AU1=44.5},{AU3=43.5},{AL1=42.9},{AL3=41.9},{M=14.2},{W1=41.0},{W2=41.0},{W3=50.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
SIZE
Body size
ⁿ/ₐ
PORT
Port size
ⁿ/ₐ
TUBE
Applicable tubing O.D.
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4U
Unlocked
[mm]
L4L
Locked
[mm]
AU
Unlocked
[mm]
AL
Locked
[mm]
M
[mm]
WEIGHT
Weight
[g]
AS1201F-M5-02A
Metric
M5 x 0.8
M5 x 0.8
ø2
2.00
M5 x 0.8
9.0
5.8
9.4
15.8
20.3
16.9
26.5
25.4
23.5
22.4
11.9
5
AS1201F-U10/32-02A
Metric
10-32UNF
10-32UNF
ø2
2.00
10-32UNF
9.0
5.8
9.4
15.8
20.3
16.9
26.5
25.4
23.5
22.4
11.9
5
AS1201F-M5-23A
Metric
M5 x 0.8
M5 x 0.8
ø3.2
3.20
M5 x 0.8
9.0
7.2
9.4
17.2
21.7
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-U10/32-23A
Metric
10-32UNF
10-32UNF
ø3.2
3.20
10-32UNF
9.0
7.2
9.4
17.2
21.7
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-M5-04A
Metric
M5 x 0.8
M5 x 0.8
ø4
4.00
M5 x 0.8
9.0
8.2
9.4
17.2
21.7
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-U10/32-04A
Metric
10-32UNF
10-32UNF
ø4
4.00
10-32UNF
9.0
8.2
9.4
17.2
21.7
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-M5-06A
Metric
M5 x 0.8
M5 x 0.8
ø6
6.00
M5 x 0.8
9.0
10.4
9.4
18.6
23.1
16.5
26.5
25.4
23.5
22.4
13.3
6
AS1201F-U10/32-06A
Metric
10-32UNF
10-32UNF
ø6
6.00
10-32UNF
9.0
10.4
9.4
18.6
23.1
16.5
26.5
25.4
23.5
22.4
13.3
6
AS1201F-M5-01A
Inch
M5 x 0.8
M5 x 0.8
ø1/8
3.17
M5 x 0.8
9.0
7.2
9.4
17.2
21.7
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-U10/32-01A
Inch
10-32UNF
10-32UNF
ø1/8
3.17
10-32UNF
9.0
7.2
9.4
17.2
21.7
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-M5-03A
Inch
M5 x 0.8
M5 x 0.8
ø5/32
3.97
M5 x 0.8
9.0
8.2
9.4
17.2
21.7
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-U10/32-03A
Inch
10-32UNF
10-32UNF
ø5/32
3.97
10-32UNF
9.0
8.2
9.4
17.2
21.7
16.9
26.5
25.4
23.5
22.4
13.3
5
AS1201F-M5-07A
Inch
M5 x 0.8
M5 x 0.8
ø1/4
6.35
M5 x 0.8
9.0
11.2
9.4
18.6
23.1
16.5
26.5
25.4
23.5
22.4
13.3
6
AS1201F-U10/32-07A
Inch
10-32UNF
10-32UNF
ø1/4
6.35
10-32UNF
9.0
11.2
9.4
18.6
23.1
16.5
26.5
25.4
23.5
22.4
13.3
6
AS2201F-01-23A
Metric
1/8, 1/4
1/8
ø3.2
3.20
1/8
13.0
7.2
12.0
19.1
26.2
19.1
30.6
29.2
27.5
26.1
13.3
9
AS2201F-01-04A
Metric
1/8, 1/4
1/8
ø4
4.00
1/8
13.0
8.2
12.0
19.1
26.2
19.1
30.6
29.2
27.5
26.1
13.3
9
AS2201F-01-06A
Metric
1/8, 1/4
1/8
ø6
6.00
1/8
13.0
10.4
12.0
19.1
26.2
19.1
30.6
29.2
27.5
26.1
13.3
10
AS2201F-01-08A
Metric
1/8, 1/4
1/8
ø8
8.00
1/8
13.0
13.2
12.0
22.4
29.5
19.1
30.6
29.2
27.5
26.1
14.2
11
AS2201F-01-10A
Metric
1/8, 1/4
1/8
ø10
10.00
1/8
13.0
15.9
12.0
25.3
32.4
19.1
30.6
29.2
27.5
26.1
15.6
12
AS2201F-02-23A
Metric
1/8, 1/4
1/4
ø3.2
3.20
1/4
17.0
7.2
13.0
20.9
30.2
22.6
36.6
35.0
31.1
29.5
13.3
18
AS2201F-02-04A
Metric
1/8, 1/4
1/4
ø4
4.00
1/4
17.0
8.2
13.0
20.9
30.2
22.6
36.6
35.0
31.1
29.5
13.3
18
AS2201F-02-06A
Metric
1/8, 1/4
1/4
ø6
6.00
1/4
17.0
10.4
13.0
23.4
32.7
22.6
36.6
35.0
31.1
29.5
13.3
18
AS2201F-02-08A
Metric
1/8, 1/4
1/4
ø8
8.00
1/4
17.0
13.2
13.0
23.9
33.2
22.6
36.6
35.0
31.1
29.5
14.2
19
AS2201F-02-10A
Metric
1/8, 1/4
1/4
ø10
10.00
1/4
17.0
15.9
13.0
26.9
36.2
22.6
36.6
35.0
31.1
29.5
15.6
20
AS3201F-02-06A
Metric
3/8
1/4
ø6
6.00
1/4
19.0
10.4
16.6
21.8
32.1
36.4
50.0
48.4
44.5
42.9
13.3
40
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D