目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
831 - Wipers
Hallite
Wipers
831
Metric
Powered by
CAD模型選擇
{hallite/wipers/831/mm/831m.prj},{NB=HALLITE 4531200},{CNSORDERNO=4531200},{VERSION=installed version},{DD1=45},{TOL1=-0.025 / -0.087},{D1=55.6},{TOL2=+0.19 / +0.00},{D2=48},{TOL3=+0.16 / +0.00},{L1=5.3},{L2=7.0},{INFO=Web info},{N=15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance f9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance H11
[mm]
D2
Bearing Housing Diameter ØD2
[mm]
TOL3
Tolerance H11
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
HALLITE 4565800
4565800
installed version
12
-0.016 / -0.059
18.6
+0.13 / +0.00
15
+0.11 / +0.00
3.8
5.3
HALLITE 4580000
4580000
installed version
14
-0.016 / -0.059
20.6
+0.13 / +0.00
17
+0.11 / +0.00
3.8
5.3
HALLITE 4830600
4830600
installed version
16
-0.016 / -0.059
22.6
+0.13 / +0.00
19
+0.13 / +0.00
3.8
5.3
HALLITE 4703800
4703800
installed version
16
-0.016 / -0.059
24.6
+0.13 / +0.00
19
+0.13 / +0.00
5.3
7.0
HALLITE 4580100
4580100
installed version
18
-0.016 / -0.059
24.6
+0.13 / +0.00
21
+0.13 / +0.00
3.8
5.3
HALLITE 4703900
4703900
installed version
18
-0.016 / -0.059
26.6
+0.13 / +0.00
21
+0.13 / +0.00
5.3
7.0
HALLITE 4530600
4530600
installed version
20
-0.020 / -0.072
28.6
+0.13 / +0.00
23
+0.13 / +0.00
5.3
7.0
HALLITE 4530700
4530700
installed version
22
-0.020 / -0.072
30.6
+0.16 / +0.00
25
+0.13 / +0.00
5.3
7.0
HALLITE 4530800
4530800
installed version
25
-0.020 / -0.072
33.6
+0.16 / +0.00
28
+0.13 / +0.00
5.3
7.0
HALLITE 4565900
4565900
installed version
28
-0.020 / -0.072
36.6
+0.16 / +0.00
31
+0.16 / +0.00
5.3
7.0
HALLITE 4530900
4530900
installed version
30
-0.020 / -0.072
38.6
+0.16 / +0.00
33
+0.16 / +0.00
5.3
7.0
HALLITE 4534500
4534500
installed version
32
-0.025 / -0.087
40.6
+0.16 / +0.00
35
+0.16 / +0.00
5.3
7.0
HALLITE 4531000
4531000
installed version
35
-0.025 / -0.087
43.6
+0.16 / +0.00
38
+0.16 / +0.00
5.3
7.0
HALLITE 4580200
4580200
installed version
36
-0.025 / -0.087
44.6
+0.16 / +0.00
39
+0.16 / +0.00
5.3
7.0
HALLITE 4788300
4788300
installed version
38
-0.025 / -0.087
46.6
+0.16 / +0.00
41
+0.16 / +0.00
5.3
7.0
HALLITE 4531100
4531100
installed version
40
-0.025 / -0.087
48.6
+0.16 / +0.00
43
+0.16 / +0.00
5.3
7.0
HALLITE 4788400
4788400
installed version
42
-0.025 / -0.087
50.6
+0.16 / +0.00
45
+0.16 / +0.00
5.3
7.0
HALLITE 4533800
4533800
installed version
45
-0.025 / -0.087
53.6
+0.19 / +0.00
48
+0.16 / +0.00
5.3
7.0
HALLITE 4531200
4531200
installed version
45
-0.025 / -0.087
55.6
+0.19 / +0.00
48
+0.16 / +0.00
5.3
7.0
HALLITE 4778100
4778100
installed version
47
-0.025 / -0.087
55.6
+0.19 / +0.00
50
+0.16 / +0.00
5.3
7.0
HALLITE 4533900
4533900
installed version
50
-0.025 / -0.087
58.6
+0.19 / +0.00
53
+0.19 / +0.00
5.3
7.0
HALLITE 4531300
4531300
installed version
50
-0.025 / -0.087
60.6
+0.19 / +0.00
53
+0.19 / +0.00
5.3
7.0
HALLITE 4534000
4534000
installed version
55
-0.030 / -0.104
63.6
+0.19 / +0.00
58
+0.19 / +0.00
5.3
7.0
HALLITE 4531400
4531400
installed version
55
-0.030 / -0.104
65.6
+0.19 / +0.00
58
+0.19 / +0.00
5.3
7.0
HALLITE 4566000
4566000
installed version
56
-0.030 / -0.104
64.6
+0.19 / +0.00
59
+0.19 / +0.00
5.3
7.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D