magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HSR - 脚架安装件
Festo
产品
气驱动器
气缸附件/驱动单元附件
驱动单元的安装元件
脚架安装件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/f_mount/hsr_asmtab.prj},{NB=30924 HSR-16-FW},{TNR=30924},{TYP=HSR-16-FW},{KDM=16},{L1=44.000},{L2=71.000},{L3=77.000},{L4=46.000},{L5=63.000},{L6=14.000},{L7=22.000},{L8=26.500},{L9=5.000},{L10=46.000},{L11=41.000},{L12=17.000},{D1=24.000},{D2=5.700},{D3=2.000},{D4=16.000},{D5=M5},{R1=10.000},{R2=2.000},{R3=5.000},{R4=3.000},{R5=2.000},{SCM=5},{SCL=22},{CNSMASSEXACT=0.170},{GTIN=4052568067571}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
螺纹
ⁿ/ₐ
R1
[mm]
R2
[mm]
R3
[mm]
R4
[mm]
R5
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
33317 HSR-10-FW
33317
HSR-10-FW
10
34.000
53.000
53.500
32.000
43.000
11.000
17.000
21.000
4.000
32.000
31.000
15.000
20.000
3.500
2.000
11.000
M3
6.000
2.000
4.000
2.000
2.000
0.061
4052568022990
30923 HSR-12-FW
30923
HSR-12-FW
12
40.000
63.000
64.000
40.000
52.000
11.000
17.000
21.000
4.000
40.000
37.000
17.000
22.000
3.500
2.000
15.000
M4
6.000
2.000
4.000
2.000
2.000
0.087
4052568022778
30924 HSR-16-FW
30924
HSR-16-FW
16
44.000
71.000
77.000
46.000
63.000
14.000
22.000
26.500
5.000
46.000
41.000
17.000
24.000
5.700
2.000
16.000
M5
10.000
2.000
5.000
3.000
2.000
0.170
4052568067571
30925 HSR-25-FW
30925
HSR-25-FW
25
47.000
76.000
97.000
60.000
80.000
16.000
28.000
34.000
5.000
60.000
46.000
17.000
28.000
6.800
3.000
19.000
M6
12.000
3.000
5.000
4.000
3.000
0.235
4052568067588
30926 HSR-32-FW
30926
HSR-32-FW
32
66.000
108.000
129.000
80.000
105.000
20.000
34.000
43.000
8.000
80.000
68.000
23.000
42.000
8.800
4.000
26.000
M8
9.000
5.000
6.000
5.000
3.000
0.660
4052568003753
30927 HSR-40-FW
30927
HSR-40-FW
40
81.000
134.000
159.000
100.000
130.000
25.000
42.000
52.000
8.000
100.000
80.000
28.000
52.000
8.800
5.000
33.000
M8
12.000
6.000
8.000
5.000
4.000
1.040
4052568003760
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D