您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKH UltraPure -US - Centrifugal Pump
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps US Version
Powered by
CAD模型選擇
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_us/lkhu_us_asmtab.prj},{NB=9618186892},{IDNR=9618186892},{CODE=P(1):CUU25ESSET6KL2RBC185SNNNABEDBNHN},{DESC=PUMP LKHU-25/185 20.0HP 60HZ 230 / 460 TRI-CLA SSS SIC/SIC EPDM EP RA 0.4 SCREW},{CAS29=256TC with feet},{ALSIS=5304},{W=282.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Pumps order code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CAS29
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
W
Weight
[kg]
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
[HP]
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
9618106831
9618106831
P(1):CUU10ESSDT6GH2ISC135...
PUMP LKHU-10/135 5.0HP 60...
182TC with feet
5304
52.900
Centrifugal Pump - US
LKH UltraPure
10
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618192303
9618192303
P(1):CUU20ESSET6HL2PBC160...
PUMP LKHU-20/160 7.5HP 60...
213TC with feet
5304
207.000
Centrifugal Pump - US
LKH UltraPure
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
7.5
2 Poles - 3000/3600 RPM
Premium Efficient
Baldor
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618185279
9618185279
P(1):CUU25ESSPT6ML2RBC205...
PUMP LKHU-25/205 30.0HP 6...
286TSC with feet
5304
339.500
Centrifugal Pump - US
LKH UltraPure
25
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
30
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618111257
9618111257
P(1):CUU10ESSDT6G0000C140...
PUMP LKHU-10/140 182TC/18...
182TC with feet
5304
18.600
Centrifugal Pump - US
LKH UltraPure
10
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
No motor
No motor
No motor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9618107891
9618107891
P(1):CUU40EDSET6ML2QSC210...
PUMP LKHU-40/210 30.0HP 6...
286TSC with feet
5304
195.900
Centrifugal Pump - US
LKH UltraPure
40
DMS (Double Mechanical Sh...
Tri-Clamp
60 Hz
30
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
76.1/80
51/50
Without Special flush arr...
9618148537
9618148537
P(1):CUU45ESSDT6JL2RBC155...
PUMP LKHU-45/155 15.0HP 6...
254TC with feet
5304
290.600
Centrifugal Pump - US
LKH UltraPure
45
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
15
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
X
45 Deg
101.6/100
76.1/80
Without Special flush arr...
9618120269
9618120269
P(1):CUU40ESSDT6KL2PSC180...
PUMP LKHU-40/180 20.0HP 6...
256TC with feet
5304
133.300
Centrifugal Pump - US
LKH UltraPure
40
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
20
2 Poles - 3000/3600 RPM
Premium Efficient
Sterling
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
51/50
Without Special flush arr...
9618126960
9618126960
P(1):CUU40ESSET6DL2RSC235...
PUMP LKHU-40/235 2.0HP 60...
145TC with feet
5304
47.300
Centrifugal Pump - US
LKH UltraPure
40
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
2
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
51/50
Without Special flush arr...
9618089220
9618089220
P(1):CUU20ESSET6HL2RBC155...
PUMP LKHU-20/155 7.5HP 60...
213TC with feet
5304
172.500
Centrifugal Pump - US
LKH UltraPure
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
7.5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9614432927
9614432927
P(1):CUU70EDSET6NL2RSC235...
PUMP LKHU-70/235 40.0HP 6...
324TSC with feet
5304
270.000
Centrifugal Pump - US
LKH UltraPure
70
DMS (Double Mechanical Sh...
Tri-Clamp
60 Hz
40
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
101.6/100
76.1/80
Without Special flush arr...
9614390794
9614390794
P(1):CUU10EDSPT6GL2ISC145...
PUMP LKHU-10/145 5.0HP 60...
182TC with feet
5304
57.400
Centrifugal Pump - US
LKH UltraPure
10
DMS (Double Mechanical Sh...
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
With Special flush arrang...
9618164092
9618164092
P(1):CUU20FDSET6HL2RBC165...
PUMP LKHU-20/165 7.5HP 60...
213TC with feet
5304
209.000
Centrifugal Pump - US
LKH UltraPure
20
DMS (Double Mechanical Sh...
Tri-Clamp
60 Hz
7.5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
63.5/65
51/50
With Special flush arrang...
9618171420
9618171420
P(1):CUU35FSSET6HL2OWC175...
PUMP LKHU-35/175 7.5HP 60...
213TC with feet
5304
186.400
Centrifugal Pump - US
LKH UltraPure
35
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
7.5
2 Poles - 3000/3600 RPM
X
Weg
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618191188
9618191188
P(1):CUU10EDSET6G0000C150...
PUMP LKHU-10/150 182TC/18...
182TC with feet
5304
20.600
Centrifugal Pump - US
LKH UltraPure
10
DMS (Double Mechanical Sh...
Tri-Clamp
60 Hz
5
No motor
No motor
No motor
Without shroud
Without Legs
Without Heating Jacket
X
45 Deg
63.5/65
51/50
Without Special flush arr...
9618115408
9618115408
P(1):CUU10EDSET6GH2ISC160...
PUMP LKHU-10/160 5.0HP 60...
182TC with feet
5304
56.200
Centrifugal Pump - US
LKH UltraPure
10
DMS (Double Mechanical Sh...
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618142785
9618142785
P(1):CUU25ESSET6IL2RBC185...
PUMP LKHU-25/185 10.0HP 6...
215TC with feet
5304
170.800
Centrifugal Pump - US
LKH UltraPure
25
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
10
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
Without Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
63.5/65
Without Special flush arr...
9618141147
9618141147
P(1):CUU10ESSET6EL2RBC163...
PUMP LKHU-10/163 3.0HP 60...
182TC with feet
5304
55.100
Centrifugal Pump - US
LKH UltraPure
10
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618115120
9618115120
P(1):CUU10ESSET6EL2RSC125...
PUMP LKHU-10/125 3.0HP 60...
182TC with feet
5304
55.100
Centrifugal Pump - US
LKH UltraPure
10
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9614444400
9614444400
P(1):CUU10EDSPT6EL2RSC135...
PUMP LKHU-10/135 3.0HP 60...
182TC with feet
5304
56.200
Centrifugal Pump - US
LKH UltraPure
10
DMS (Double Mechanical Sh...
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618098455
9618098455
P(1):CUU25EDSET6JL2PSC175...
PUMP LKHU-25/175 15.0HP 6...
254TC with feet
5304
131.000
Centrifugal Pump - US
LKH UltraPure
25
DMS (Double Mechanical Sh...
Tri-Clamp
60 Hz
15
2 Poles - 3000/3600 RPM
Premium Efficient
Sterling
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
63.5/65
Without Special flush arr...
9618097602
9618097602
P(1):CUU40ESSPT6M0000C210...
PUMP LKHU-40/210 284TCS/2...
284TSC with feet
5304
26.900
Centrifugal Pump - US
LKH UltraPure
40
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
30
No motor
No motor
No motor
Without shroud
Without Legs
Without Heating Jacket
X
45 Deg
76.1/80
51/50
Without Special flush arr...
9614403732
9614403732
P(1):CUU10PSSET6EL2RSC120...
PUMP LKHU-10/120 3.0HP 60...
182TC with feet
5304
55.200
Centrifugal Pump - US
LKH UltraPure
10
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618152322
9618152322
P(1):CUU25FSSPT6IL2RBC185...
PUMP LKHU-25/185 10.0HP 6...
215TC with feet
5304
205.600
Centrifugal Pump - US
LKH UltraPure
25
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
10
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
Without Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
63.5/65
Without Special flush arr...
9618173148
9618173148
P(1):CUU70ESSPT6V0000C210...
PUMP LKHU-70/210 404TCS/4...
405TSC with feet
5304
55.900
Centrifugal Pump - US
LKH UltraPure
70
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
120
No motor
No motor
No motor
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
Without Special flush arr...
9618165572
9618165572
P(1):CUU25ESSET6JL2RBC170...
PUMP LKHU-25/170 15.0HP 6...
254TC with feet
5304
288.000
Centrifugal Pump - US
LKH UltraPure
25
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
15
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
63.5/65
Without Special flush arr...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D