您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKHPF -US - Centrifugal Pump
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps US Version
Powered by
CAD模型選擇
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_us/lkhpf_us_asmtab.prj},{NB=9618166154},{IDNR=9618166154},{CODE=P(1):CUE70ESSIT6RL2ISE280SNYNNAFENNNN},{DESC=PUMP LKHPF-70/280 100.0HP 60HZ 230 / 460 TRI-CLA SSS SIC/SIC EPDM RA 0.8 SCREW LEGS},{CAS29=405TSC with feet},{ALSIS=5357},{W=556.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Pumps order code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CAS29
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
W
Weight
[kg]
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
[HP]
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
9618117162
9618117162
P(1):CUE50EFSIT6J0000E180...
PUMP LKHPF-50/180 254TC/2...
254TC with feet
5357
43.900
Centrifugal Pump - US
LKHPF
50
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
15
No motor
No motor
No motor
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
Without Special flush arr...
9618182107
9618182107
P(1):CUE35EFSIT6JL2ISE210...
PUMP LKHPF-35/210 15.0HP ...
254TC with feet
5357
182.900
Centrifugal Pump - US
LKHPF
35
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
15
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9618100305
9618100305
P(1):CUE45ESSIT6JL2QSE150...
PUMP LKHPF-45/150 15.0HP ...
254TC with feet
5357
148.400
Centrifugal Pump - US
LKHPF
45
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
15
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
Without Special flush arr...
9618158067
9618158067
P(1):CUE25ESSIT6M0000E205...
PUMP LKHPF-25/205 284TCS/...
284TSC with feet
5357
56.900
Centrifugal Pump - US
LKHPF
25
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
30
No motor
No motor
No motor
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618135944
9618135944
P(1):CUE60EFSIT6N0000E210...
PUMP LKHPF-60/210 324TCS/...
326TSC with feet
5357
49.000
Centrifugal Pump - US
LKHPF
60
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
40
No motor
No motor
No motor
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
101.6/100
Without Special flush arr...
9618186899
9618186899
P(1):CUE10EFSIT6HH2ISE140...
PUMP LKHPF-10/140 7.5HP 6...
213TC with feet
5357
118.200
Centrifugal Pump - US
LKHPF
10
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
7.5
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9614417686
9614417686
P(1):CUE45ESSIT6J0000E160...
PUMP LKHPF-45/160 254TC/2...
254TC with feet
5357
48.900
Centrifugal Pump - US
LKHPF
45
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
15
No motor
No motor
No motor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
Without Special flush arr...
9618105870
9618105870
P(1):CUE70ESSIT6Q0000E280...
PUMP LKHPF-70/280 364TCS/...
364TSC with feet
5357
55.600
Centrifugal Pump - US
LKHPF
70
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
75
No motor
No motor
No motor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
Without Special flush arr...
9618169142
9618169142
P(1):CUE70ESSIT6PL2ISE200...
PUMP LKHPF-70/200 60.0HP ...
364TSC with feet
5357
435.900
Centrifugal Pump - US
LKHPF
70
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
60
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
Without Special flush arr...
9618123472
9618123472
P(1):CUE25EFSIT6J0000E205...
PUMP LKHPF-25/205 254TC/2...
254TC with feet
5357
49.800
Centrifugal Pump - US
LKHPF
25
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
15
No motor
No motor
No motor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618118992
9618118992
P(1):CUE60ESSIT6N0000E210...
PUMP LKHPF-60/210 324TCS/...
324TSC with feet
5357
47.900
Centrifugal Pump - US
LKHPF
60
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
40
No motor
No motor
No motor
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
101.6/100
Without Special flush arr...
9618084271
9618084271
P(1):CUE25ESSIT6J0000E165...
PUMP LKHPF-25/165 254TC/2...
254TC with feet
5357
45.700
Centrifugal Pump - US
LKHPF
25
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
15
No motor
No motor
No motor
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618144649
9618144649
P(1):CUE20EFSIT6JH2ISE165...
PUMP LKHPF-20/165 15.0HP ...
254TC with feet
5357
159.700
Centrifugal Pump - US
LKHPF
20
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
15
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9618191549
9618191549
P(1):CUE25EFSIT6JL2ISE205...
PUMP LKHPF-25/205 15.0HP ...
254TC with feet
5357
179.200
Centrifugal Pump - US
LKHPF
25
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
15
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9614413703
9614413703
P(1):CUE70EFSIT6QL2ISE245...
PUMP LKHPF-70/245 75.0HP ...
365TSC with feet
5357
369.200
Centrifugal Pump - US
LKHPF
70
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
75
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
Without Special flush arr...
9618124922
9618124922
P(1):CUE70ESSIT6PL2ISE275...
PUMP LKHPF-70/275 60.0HP ...
364TSC with feet
5357
368.100
Centrifugal Pump - US
LKHPF
70
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
60
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
Without Special flush arr...
9618107373
9618107373
P(1):CUE60EFSIT6NL2ISE185...
PUMP LKHPF-60/185 40.0HP ...
324TSC with feet
5357
269.900
Centrifugal Pump - US
LKHPF
60
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
40
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
101.6/100
Without Special flush arr...
9618159865
9618159865
P(1):CUE70EFSIT6OL2ISE200...
PUMP LKHPF-70/200 50.0HP ...
326TSC with feet
5357
324.400
Centrifugal Pump - US
LKHPF
70
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
50
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
Without Special flush arr...
9618195468
9618195468
P(1):CUE40EFSIT6KL2ISE180...
PUMP LKHPF-40/180 20.0HP ...
256TC with feet
5357
179.600
Centrifugal Pump - US
LKHPF
40
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
20
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
51/50
Without Special flush arr...
9618137677
9618137677
P(1):CUE70ESSIT6QL2ISE270...
PUMP LKHPF-70/270 75.0HP ...
365TSC with feet
5357
368.100
Centrifugal Pump - US
LKHPF
70
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
75
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
Without Special flush arr...
9618144127
9618144127
P(1):CUE70EFSIT6PL2ISE245...
PUMP LKHPF-70/245 60.0HP ...
364TSC with feet
5357
364.400
Centrifugal Pump - US
LKHPF
70
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
60
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
Without Special flush arr...
9618176369
9618176369
P(1):CUE45NSSIT6ML2QSE178...
PUMP LKHPF-45/178 30.0HP ...
286TSC with feet
5357
247.100
Centrifugal Pump - US
LKHPF
45
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
30
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
Without Special flush arr...
9618107088
9618107088
P(1):CUE35EFSIT6ML2ISE200...
PUMP LKHPF-35/200 30.0HP ...
286TSC with feet
5357
210.700
Centrifugal Pump - US
LKHPF
35
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
30
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9614417801
9614417801
P(1):CUE70EFSIT6V0000E260...
PUMP LKHPF-70/260 404TCS/...
405TSC with feet
5357
58.900
Centrifugal Pump - US
LKHPF
70
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
120
No motor
No motor
No motor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
76.1/80
Without Special flush arr...
9614435808
9614435808
P(1):CUE60EFSIT6NL2ISE185...
PUMP LKHPF-60/185 40.0HP ...
324TSC with feet
5357
265.700
Centrifugal Pump - US
LKHPF
60
FSS (Flushed Shaft Seal)
Tri-Clamp
60 Hz
40
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
00 Deg
101.6/100
101.6/100
Without Special flush arr...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D