您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Fit to DIN - End Cap With Chain
Alfa Laval
Installation Material
DIN fittings and tubes
Fit to DIN- End Cap
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/end_caps/fit_din_end_cap_chain_asmtab.prj},{NB=9611291531},{IDNR=9611291531},{NAME=End cap with Chain and Seal disc},{DESC=},{SHAPE=End Cap},{STANDARD=},{SIZE=150},{A=210},{B=41.0},{C=190 x 1/4},{C1=190},{MATERIAL=1.4307 (304L)},{SEAL=NBR},{SURFACE=Semibright},{TH=Round type},{A2=34.000},{A3=100.000},{A4=12.000},{A5=9.700},{A6=11.0},{OD2=5.500},{ID2=4.00},{E1=6.0},{PAT1=0},{ANG1=0},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{HIDE=0},{PPATH=../../iso_2037/assemblies/iso2037_end_cap_chain_asmtpl.prj},{PRA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
Diameter
[mm]
B
Height
[mm]
C
Diameter
[mm]
C1
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SEAL
Seal disc
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
TH
Thread type
ⁿ/ₐ
PRA
ⁿ/ₐ
9611291411
9611291411
End cap with Chain and Se...
End Cap
10
38
19.0
28 x 1/8
28
1.4307 (304L)
NBR
Semibright
Round type
2
9611291421
9611291421
End cap with Chain and Se...
End Cap
15
44
19.0
34 x 1/8
34
1.4307 (304L)
NBR
Semibright
Round type
2
9611291431
9611291431
End cap with Chain and Se...
End Cap
20
54
21.0
44 x 1/6
44
1.4307 (304L)
NBR
Semibright
Round type
2
9611291441
9611291441
End cap with Chain and Se...
End Cap
25
63
22.0
52 x 1/6
52
1.4307 (304L)
NBR
Semibright
Round type
2
9611291451
9611291451
End cap with Chain and Se...
End Cap
32
70
22.0
58 x 1/6
58
1.4307 (304L)
NBR
Semibright
Round type
2
9611291461
9611291461
End cap with Chain and Se...
End Cap
40
78
22.0
65 x 1/6
65
1.4307 (304L)
NBR
Semibright
Round type
2
9611291471
9611291471
End cap with Chain and Se...
End Cap
50
92
23.0
78 x 1/6
78
1.4307 (304L)
NBR
Semibright
Round type
2
9611291481
9611291481
End cap with Chain and Se...
End Cap
65
112
26.0
95 x 1/6
95
1.4307 (304L)
NBR
Semibright
Round type
2
9611291491
9611291491
End cap with Chain and Se...
End Cap
80
127
30.0
110 x 1/4
110
1.4307 (304L)
NBR
Semibright
Round type
2
9611291511
9611291511
End cap with Chain and Se...
End Cap
100
148
32.0
130 x 1/4
130
1.4307 (304L)
NBR
Semibright
Round type
2
9611291521
9611291521
End cap with Chain and Se...
End Cap
125
178
36.0
160 x 1/4
160
1.4307 (304L)
NBR
Semibright
Round type
2
9611291531
9611291531
End cap with Chain and Se...
End Cap
150
210
41.0
190 x 1/4
190
1.4307 (304L)
NBR
Semibright
Round type
2
9612152301
9612152301
End cap with Chain and Se...
End Cap
10
38
19.0
28 x 1/8
28
1.4404 (316L)
NBR
Semibright
Round type
2
9612152302
9612152302
End cap with Chain and Se...
End Cap
15
44
19.0
34 x 1/8
34
1.4404 (316L)
NBR
Semibright
Round type
2
9612152303
9612152303
End cap with Chain and Se...
End Cap
20
54
21.0
44 x 1/6
44
1.4404 (316L)
NBR
Semibright
Round type
2
9612152304
9612152304
End cap with Chain and Se...
End Cap
25
63
22.0
52 x 1/6
52
1.4404 (316L)
NBR
Semibright
Round type
2
9612152305
9612152305
End cap with Chain and Se...
End Cap
32
70
22.0
58 x 1/6
58
1.4404 (316L)
NBR
Semibright
Round type
2
9612152306
9612152306
End cap with Chain and Se...
End Cap
40
78
22.0
65 x 1/6
65
1.4404 (316L)
NBR
Semibright
Round type
2
9612152307
9612152307
End cap with Chain and Se...
End Cap
50
92
23.0
78 x 1/6
78
1.4404 (316L)
NBR
Semibright
Round type
2
9612152308
9612152308
End cap with Chain and Se...
End Cap
65
112
26.0
95 x 1/6
95
1.4404 (316L)
NBR
Semibright
Round type
2
9612152309
9612152309
End cap with Chain and Se...
End Cap
80
127
30.0
110 x 1/4
110
1.4404 (316L)
NBR
Semibright
Round type
2
9612152310
9612152310
End cap with Chain and Se...
End Cap
100
148
32.0
130 x 1/4
130
1.4404 (316L)
NBR
Semibright
Round type
2
9612152311
9612152311
End cap with Chain and Se...
End Cap
125
178
36.0
160 x 1/4
160
1.4404 (316L)
NBR
Semibright
Round type
2
9612152312
9612152312
End cap with Chain and Se...
End Cap
150
210
41.0
190 x 1/4
190
1.4404 (316L)
NBR
Semibright
Round type
2
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D