您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11851 - Liner SD
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11851_liner_sd.prj},{NB=9611306190},{IDNR=9611306190},{DESC=LINER SD DN150 HSF0 1.4307},{SHAPE=Liner},{STANDARD=DIN11851},{MATERIAL=1.4307 (304)},{SURFACE=HSF0},{ALSIS=5044},{SIZE=150},{A=176.0},{B=37.0},{OD=154},{ID=150},{T=2.0},{W=1.013},{INFO=Data sheet},{A1=151.000},{D2=163.000},{G=18.000},{J=6.000},{R=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
A
Diameter
[mm]
B
Width
[mm]
OD
Outer diameter
[mm]
ID
Inner diameter
[mm]
T
Thickness
[mm]
W
Weight
[kg]
9611306150
9611306150
LINER SD DN10 HSF0 1.4307
Liner
DIN11851
1.4307 (304)
HSF0
5044
10
22.5
17.0
13
10
1.5
0.019
9611306160
9611306160
LINER SD DN15 HSF0 1.4307
Liner
DIN11851
1.4307 (304)
HSF0
5044
15
28.5
17.0
19
16
1.5
0.027
9611290091
9611290091
LINER SD DN20 HSF0 1.4307
Liner
DIN11851
1.4307 (304)
HSF0
5044
20
36.5
18.0
23
20
1.5
0.053
9611301111
9611301111
LINER SD DN25 HSF0 1.4307
Liner
DIN11851
1.4307 (304)
HSF0
5044
25
44.0
22.0
29
26
1.5
0.085
9611301112
9611301112
LINER SD DN32 HSF0 1.4307
Liner
DIN11851
1.4307 (304)
HSF0
5044
32
50.0
25.0
35
32
1.5
0.110
9611301113
9611301113
LINER SD DN40 HSF0 1.4307
Liner
DIN11851
1.4307 (304)
HSF0
5044
40
56.0
26.0
41
38
1.5
0.123
9611301114
9611301114
LINER SD DN50 HSF0 1.4307
Liner
DIN11851
1.4307 (304)
HSF0
5044
50
68.5
28.0
53
50
1.5
0.173
9611301115
9611301115
LINER SD DN65 HSF0 1.4307
Liner
DIN11851
1.4307 (304)
HSF0
5044
65
86.0
32.0
70
66
2.0
0.289
9611301116
9611301116
LINER SD DN80 HSF0 1.4307
Liner
DIN11851
1.4307 (304)
HSF0
5044
80
100.0
37.0
85
81
2.0
0.353
9611301118
9611301118
LINER SD DN100 HSF0 1.430...
Liner
DIN11851
1.4307 (304)
HSF0
5044
100
121.0
44.0
104
100
2.0
0.559
9611306180
9611306180
LINER SD DN125 HSF0 1.430...
Liner
DIN11851
1.4307 (304)
HSF0
5044
125
150.0
34.0
129
125
2.0
0.755
9611306190
9611306190
LINER SD DN150 HSF0 1.430...
Liner
DIN11851
1.4307 (304)
HSF0
5044
150
176.0
37.0
154
150
2.0
1.013
9611306151
9611306151
LINER SD DN10 HSF0 1.4404
Liner
DIN11851
1.4404 (316L)
HSF0
5044
10
22.5
17.0
13
10
1.5
0.017
9611306161
9611306161
LINER SD DN15 HSF0 1.4404
Liner
DIN11851
1.4404 (316L)
HSF0
5044
15
28.5
17.0
19
16
1.5
0.030
9611290092
9611290092
LINER SD DN20 HSF0 1.4404
Liner
DIN11851
1.4404 (316L)
HSF0
5044
20
36.5
18.0
23
20
1.5
0.047
9611331111
9611331111
LINER SD DN25 HSF0 1.4404
Liner
DIN11851
1.4404 (316L)
HSF0
5044
25
44.0
22.0
29
26
1.5
0.083
9611331112
9611331112
LINER SD DN32 HSF0 1.4404
Liner
DIN11851
1.4404 (316L)
HSF0
5044
32
50.0
25.0
35
32
1.5
0.103
9611331113
9611331113
LINER SD DN40 HSF0 1.4404
Liner
DIN11851
1.4404 (316L)
HSF0
5044
40
56.0
26.0
41
38
1.5
0.121
9611331114
9611331114
LINER SD DN50 HSF0 1.4404
Liner
DIN11851
1.4404 (316L)
HSF0
5044
50
68.5
28.0
53
50
1.5
0.173
9611331115
9611331115
LINER SD DN65 HSF0 1.4404
Liner
DIN11851
1.4404 (316L)
HSF0
5044
65
86.0
32.0
70
66
2.0
0.250
9611331116
9611331116
LINER SD DN80 HSF0 1.4404
Liner
DIN11851
1.4404 (316L)
HSF0
5044
80
100.0
37.0
85
81
2.0
0.355
9611331118
9611331118
LINER SD DN100 HSF0 1.440...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
100
121.0
44.0
104
100
2.0
0.577
9611306181
9611306181
LINER SD DN125 HSF0 1.440...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
125
150.0
34.0
129
125
2.0
0.700
9611306191
9611306191
LINER SD DN150 HSF0 1.440...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
150
176.0
37.0
154
150
2.0
1.011
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D