您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21236 - Hexalobular (6 Lobe) socket cylindric head cap screws T-STAR plus, fully threaded (SPAX®), steel case-hardened, WIROX®, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 21236 Hexalobular (6 Lobe) socket cylindric head cap screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_21236/bn_21236_s.prj},{NB=3646950(350)},{BNARTNR=3646950},{VERS=2},{DURCHMESSER=8},{KOPFDURCHMESSER=10.0},{LAENGE=200},{GEWINDELAENGE=190},{IDNR=1221010802005},{BNMAT=Stahl},{BEZ=Holzbauschraube, Vollgewinde, Zylinderkopf, T-STAR plus, CUT-Spitze, WIROX, Durchmesser Ø 8 mm},{GR=8x200},{MPA=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/UE_LOGO_01.JPG},{EUROPAEISCH_TECHNISCHE_BEWERTUNG=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/CE_13_DOP1_LOGO_01.JPG},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BIT
ⁿ/ₐ
DURCHMESSER
Zylinderkopf
[mm]
ANTRIEB
Antrieb
ⁿ/ₐ
KOPFDURCHMESSER
Kopfdurchmesser
[mm]
LAENGE
Länge
[mm]
KOPFFORM
Kopfform
ⁿ/ₐ
GEWINDELAENGE
Gewindelänge
[mm]
SPITZE
Spitze
ⁿ/ₐ
3620442
3620442
Stahl
T30
6
Hexalobular socket
8.4
80
Cylindrical
70
4CUT
3620444
3620444
Stahl
T30
6
Hexalobular socket
8.4
100
Cylindrical
90
4CUT
3620445
3620445
Stahl
T30
6
Hexalobular socket
8.4
120
Cylindrical
110
4CUT
3620446
3620446
Stahl
T30
6
Hexalobular socket
8.4
140
Cylindrical
130
4CUT
3620447
3620447
Stahl
T30
6
Hexalobular socket
8.4
160
Cylindrical
150
4CUT
3620450
3620450
Stahl
T30
6
Hexalobular socket
8.4
180
Cylindrical
170
4CUT
3620451
3620451
Stahl
T30
6
Hexalobular socket
8.4
200
Cylindrical
190
4CUT
9017663
9017663
Stahl
T40
8
Hexalobular socket
10.0
160
Cylindrical
150
CUT
9017664
9017664
Stahl
T40
8
Hexalobular socket
10.0
180
Cylindrical
170
CUT
3646950
3646950
Stahl
T40
8
Hexalobular socket
10.0
200
Cylindrical
190
CUT
3646954
3646954
Stahl
T40
8
Hexalobular socket
10.0
220
Cylindrical
205
CUT
3646955
3646955
Stahl
T40
8
Hexalobular socket
10.0
240
Cylindrical
225
CUT
3646956
3646956
Stahl
T40
8
Hexalobular socket
10.0
260
Cylindrical
245
CUT
3646957
3646957
Stahl
T40
8
Hexalobular socket
10.0
280
Cylindrical
265
CUT
3646958
3646958
Stahl
T40
8
Hexalobular socket
10.0
300
Cylindrical
285
CUT
3646959
3646959
Stahl
T40
8
Hexalobular socket
10.0
350
Cylindrical
335
CUT
3646960
3646960
Stahl
T40
8
Hexalobular socket
10.0
400
Cylindrical
385
CUT
3646961
3646961
Stahl
T40
8
Hexalobular socket
10.0
450
Cylindrical
435
CUT
9017675
9017675
Stahl
T40
8
Hexalobular socket
10.0
500
Cylindrical
485
CUT
9017676
9017676
Stahl
T40
8
Hexalobular socket
10.0
550
Cylindrical
535
CUT
9017677
9017677
Stahl
T40
8
Hexalobular socket
10.0
600
Cylindrical
585
CUT
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D