您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
8800 - Iron Non-Slam Check Valve
Milwaukee Valve
Iron Valves
Checks
Powered by
CAD模型選擇
{milwaukeevalve/iron_valves/checks/8800_asmtab.prj},{NB=8806L},{PN=8806},{VS=6},{MN=8806},{A=3.00},{B=8.63},{C=1.63},{CV=695},{WT=20},{LOD=L},{MATL=Material/Specification},{PPATH=8800_asmtpl.prj},{PR=Class 125},{J=6.46}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
CV
Cv
ⁿ/ₐ
WT
Weight
[lbs.]
PR
Pressure Rating
ⁿ/ₐ
8802L
8802
2
1.75
4.00
0.25
48
3
Class 125
8825L
8825
2 1/2
1.86
4.75
0.63
99
5
Class 125
8803L
8803
3
2.50
5.25
0.50
171
8
Class 125
8804L
8804
4
2.50
6.75
1.13
290
13
Class 125
8805L
8805
5
2.75
7.63
1.38
489
16
Class 125
8806L
8806
6
3.00
8.63
1.63
695
20
Class 125
8808L
8808
8
3.50
10.86
2.88
1789
38
Class 125
8810L
8810
10
4.50
13.25
3.00
2557
57
Class 125
8812L
8812
12
4.50
16.00
4.63
4287
93
Class 125
8814L
8814
14
5.00
17.63
5.00
5456
121
Class 125
8816L
8816
16
5.50
20.00
5.75
7342
165
Class 125
8818L
8818
18
6.00
21.50
6.38
9532
223
Class 125
8820L
8820
20
6.00
23.75
7.13
12000
245
Class 125
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D