您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8692 - Digital electropneumatic
Buerkert
Products (A - Z)
8071
Powered by
CAD模型選擇
{buerkert/produkteaz/8071/positionertopcontrol.prj},{NB=8692-307098-PositionerTopControl},{BUNR=307098},{VENTILTYP=27XX},{VARIANTE=Multipol},{ELAN=MP},{INI=-},{KOMM=L},{FAN=GW},{JG39=MIN},{ATEX=ja},{E2=nein},{CNSMASSEXACT=1.655},{ACTIVE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VENTILTYP
application with valve type
[mm]
VARIANTE
Version
ⁿ/ₐ
INI
initiator
[mm]
KOMM
communication
[mm]
FAN
fluidic connection
[mm]
ATEX
Atex version
[mm]
E2
R-connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
ACTIVE
ⁿ/ₐ
8692-306913-PositionerTop...
306913
23XX
cable bushing
-
L
GW
no
nein
0.720
1
8692-307005-PositionerTop...
307005
23XX
cable bushing
-
L
GW
no
nein
0.750
1
8692-307012-PositionerTop...
307012
23XX
multi-pole
-
L
GW
no
nein
0.722
1
8692-307123-PositionerTop...
307123
23XX
multi-pole
-
L
GW
no
nein
0.720
1
8692-233348-PositionerTop...
233348
23XX
multi-pole
-
Y
GW
no
nein
0.690
1
8692-265168-PositionerTop...
265168
23XX
multi-pole
-
D
GW
no
nein
0.740
1
8692-306849-PositionerTop...
306849
23XX
multi-pole
-
I
GW
no
nein
0.690
1
8692-382801-PositionerTop...
382801
23XX
multi-pole
-
J
GW
no
nein
0.690
1
8692-306854-PositionerTop...
306854
23XX
multi-pole
-
J
GW
no
nein
0.690
1
8692-306859-PositionerTop...
306859
23XX
multi-pole
-
K
GW
no
nein
0.690
1
8692-306863-PositionerTop...
306863
23XX
multi-pole
-
G
GW
no
nein
0.690
1
8692-306905-PositionerTop...
306905
23XX
cable bushing
-
L
GW
no
nein
0.740
1
8692-307006-PositionerTop...
307006
23XX
cable bushing
-
L
GW
no
nein
0.690
1
8692-307124-PositionerTop...
307124
23XX
multi-pole
-
L
GW
no
nein
0.690
1
8692-307125-PositionerTop...
307125
23XX
multi-pole
-
L
GW
no
nein
0.690
1
8692-265172-PositionerTop...
265172
23XX
multi-pole
-
Y
GW
no
nein
0.690
1
8692-265173-PositionerTop...
265173
23XX
multi-pole
-
D
GW
no
nein
0.690
1
8692-306982-PositionerTop...
306982
23XX
cable bushing
-
L
GW
yes
nein
0.700
1
8692-306983-PositionerTop...
306983
23XX
cable bushing
-
L
GW
yes
nein
0.740
1
8692-307095-PositionerTop...
307095
23XX
multi-pole
-
L
GW
yes
nein
0.690
1
8692-307096-PositionerTop...
307096
23XX
multi-pole
-
L
GW
yes
nein
1.157
1
8692-265019-PositionerTop...
265019
23XX
multi-pole
-
Y
GW
yes
nein
0.690
1
8692-265017-PositionerTop...
265017
23XX
multi-pole
-
D
GW
yes
nein
0.690
1
8692-306847-PositionerTop...
306847
23XX
multi-pole
-
I
GW
yes
nein
0.690
1
8692-306851-PositionerTop...
306851
23XX
multi-pole
-
J
GW
yes
nein
0.690
1
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D