您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
TS 冲孔型材 - 17 x 73 mm
Rittal
系统附件
内部扩装
母线系统
Powered by
CAD模型選擇
{rittal/sys_zub/innenausbau/schienensysteme/ts_system_chassis_17_73.prj},{NB=8612.030 (2)},{BEST=8612.030},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=TS System-Chassis 17 x 73 mm},{BEZ2=für die innere Montageebene oder für Türrohrrahmen},{BEZ=System-Chassis innen für 400 mm Horizontal},{TB=400},{BT=300},{BTT=300},{L=275},{GEW=1.352},{B1=243.5},{N=9},{M=12},{VV=2.000},{INFOPAGE=hb34_s606},{CNSECLASS51=27-18-91-50},{CNSECLASS70=23-15-91-01},{CNSECLASS80=27-18-92-34},{CNSETIM40=EC002625},{BEZ3=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
TB
用于门宽度
[mm]
BT
用于机柜宽度/深度
[mm]
L
深度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
8612.130 (2)
8612.130
TS punched section with m...
For the outer mounting le...
-
300
225
1.112
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.140 (2)
8612.140
TS punched section with m...
For the outer mounting le...
-
400
325
1.588
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.150 (2)
8612.150
TS punched section with m...
For the outer mounting le...
-
500
425
1.992
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.160 (2)
8612.160
TS punched section with m...
For the outer mounting le...
-
600
525
2.452
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.180 (2)
8612.180
TS punched section with m...
For the outer mounting le...
-
800
725
3.372
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.100 (2)
8612.100
TS punched section with m...
For the outer mounting le...
-
1000
925
4.300
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.120 (2)
8612.120
TS punched section with m...
For the outer mounting le...
-
1200
1125
5.132
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.030 (2)
8612.030
TS punched section with m...
For the inner mounting le...
400
300
275
1.352
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.040 (2)
8612.040
TS punched section with m...
For the inner mounting le...
500
400
375
1.748
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.050 (2)
8612.050
TS punched section with m...
For the inner mounting le...
600
500
475
2.264
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.060 (2)
8612.060
TS punched section with m...
For the inner mounting le...
-
600
575
2.648
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.070 (2)
8612.070
TS punched section with m...
For the inner mounting le...
800
-
675
3.160
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.080 (2)
8612.080
TS punched section with m...
For the inner mounting le...
900
800
775
3.584
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.090 (2)
8612.090
TS punched section with m...
For the inner mounting le...
1000
-
875
4.100
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.000 (2)
8612.000
TS punched section with m...
For the inner mounting le...
-
1000
975
4.432
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
8612.020 (2)
8612.020
TS punched section with m...
For the inner mounting le...
-
1200
1175
5.400
27-18-91-50
23-15-91-01
27-18-92-34
EC002625
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D