您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8611 - eCONTROL - Universal controller
Buerkert
Sensors, Transmitters and Controllers
Controllers / Transmitters
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/reglerundtransmitter/8611.prj},{NB=8611-177462-eCONTROL - Universalregler},{BUNR=177462},{MA=Wand},{RA=2 x PWM},{SOLL=4-20 mA},{AUSF=2},{MA2=2},{X=47.000},{CNSMASSEXACT=0.141}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
MA
Mounting disposition
ⁿ/ₐ
RA
controller outputs
ⁿ/ₐ
SOLL
Setpoint setting
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8611-177455-eCONTROL - Un...
177455
fitting
2 x PWM
4-20 mA
0.115
8611-177458-eCONTROL - Un...
177458
fitting
2 x PWM
4-20 mA
0.482
8611-177463-eCONTROL - Un...
177463
fitting
2 x PWM
4-20 mA
0.325
8611-208048-eCONTROL - Un...
208048
fitting
2 x PWM
4-20 mA
0.324
8611-177454-eCONTROL - Un...
177454
Wall
2 x PWM
4-20 mA
0.140
8611-177457-eCONTROL - Un...
177457
Wall
2 x PWM
4-20 mA
0.141
8611-177462-eCONTROL - Un...
177462
Wall
2 x PWM
4-20 mA
0.141
8611-182383-eCONTROL - Un...
182383
Wall
4-20 mA
4-20 mA
0.142
8611-177091-eCONTROL - Un...
177091
Rail
2 x PWM
4-20 mA
0.155
8611-177456-eCONTROL - Un...
177456
Rail
2 x PWM
4-20 mA
0.150
8611-177460-eCONTROL - Un...
177460
Rail
2 x PWM
4-20 mA
0.155
8611-204642-eCONTROL - Un...
204642
Valve
1 x PWM
4-20 mA
0.125
8611-204639-eCONTROL - Un...
204639
Valve
1 x PWM
4-20 mA
0.123
8611-186289-eCONTROL - Un...
186289
Valve
1 x PWM
4-20 mA
0.124
8611-210206-eCONTROL - Un...
210206
panel
1 x PWM
4-20 mA
0.124
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D