您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8228 - Inductive conductivity meter
Buerkert
Sensors, Transmitters and Controllers
Liquid Analysis
Conductivity
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fluessigkeitsanalyse/leitfaehigkeit/8228.prj},{NB=8228-566613-ELEMENT Induktives Leitfaehigkeits-Messgeraet},{BUNR=566613},{GV=1},{AUSF=2 Ausgänge},{SPFR=12-36 V DC},{AUSG=1 x Transistor NPN/PNP + 1x 4-20 mA},{SENS=PVDF},{EA=5-poliger M12 male fixed connector},{UL=UL-Recognized},{DIS=mit Display},{LTA=BC89},{CNSMASSEXACT=0.900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
GV
geometrical variants
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
SENS
Material of sensor
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
UL
UL Approval
ⁿ/ₐ
DIS
Display
ⁿ/ₐ
LTA
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8228-565601-Inductive con...
565601
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PP
5-pin M12 male fixed conn...
No
without display
BC89
0.600
8228-565611-Inductive con...
565611
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PP
5-pin M12 male fixed conn...
UL-Recognized
without display
BC89
0.700
8228-565603-Inductive con...
565603
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PVDF
5-pin M12 male fixed conn...
No
without display
BC89
1.000
8228-565613-Inductive con...
565613
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PVDF
5-pin M12 male fixed conn...
UL-Recognized
without display
BC89
0.600
8228-565605-Inductive con...
565605
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PEEK
5-pin M12 male fixed conn...
No
without display
BC89
0.940
8228-565315-Inductive con...
565315
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PEEK
5-pin M12 male fixed conn...
UL-Recognized
without display
BC89
0.110
8228-565602-Inductive con...
565602
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PP
5-pin M12 male and 5-poli...
No
without display
BC89
1.180
8228-565612-Inductive con...
565612
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PP
5-pin M12 male and 5-poli...
UL-Recognized
without display
BC89
0.800
8228-565604-Inductive con...
565604
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PVDF
5-pin M12 male and 5-poli...
No
without display
BC89
1.050
8228-565614-Inductive con...
565614
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PVDF
5-pin M12 male and 5-poli...
UL-Recognized
without display
BC89
0.900
8228-565606-Inductive con...
565606
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PEEK
5-pin M12 male and 5-poli...
No
without display
BC89
1.030
8228-565616-Inductive con...
565616
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PEEK
5-pin M12 male and 5-poli...
UL-Recognized
without display
BC89
1.050
8228-566601-Inductive con...
566601
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PP
5-pin M12 male fixed conn...
No
with display
BC89
0.600
8228-566611-Inductive con...
566611
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PP
5-pin M12 male fixed conn...
UL-Recognized
with display
BC89
0.700
8228-566603-Inductive con...
566603
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PVDF
5-pin M12 male fixed conn...
No
with display
BC89
0.800
8228-566613-Inductive con...
566613
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PVDF
5-pin M12 male fixed conn...
UL-Recognized
with display
BC89
0.900
8228-566605-Inductive con...
566605
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PEEK
5-pin M12 male fixed conn...
No
with display
BC89
1.040
8228-566615-Inductive con...
566615
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PEEK
5-pin M12 male fixed conn...
UL-Recognized
with display
BC89
8228-566602-Inductive con...
566602
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PP
5-pin M12 male and 5-poli...
No
with display
BC89
1.100
8228-566612-Inductive con...
566612
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PP
5-pin M12 male and 5-poli...
UL-Recognized
with display
BC89
0.800
8228-566604-Inductive con...
566604
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PVDF
5-pin M12 male and 5-poli...
No
with display
BC89
1.020
8228-566614-Inductive con...
566614
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PVDF
5-pin M12 male and 5-poli...
UL-Recognized
with display
BC89
0.800
8228-566606-Inductive con...
566606
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PEEK
5-pin M12 male and 5-poli...
No
with display
BC89
1.020
8228-566616-Inductive con...
566616
2
4 outputs
12-36 V DC
2 x Transistoren NPN/PNP ...
PEEK
5-pin M12 male and 5-poli...
UL-Recognized
with display
BC89
0.900
8228-567200-Inductive con...
567200
1
2 outputs
12-36 V DC
1 x Transistor NPN/PNP + ...
PEEK
5-pin M12 male fixed conn...
No
without display
TG06
0.950
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D