您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8222 - Conductivity meter
Buerkert
Sensors, Transmitters and Controllers
Liquid Analysis
Controller and transmitter for Analysis
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fluessigkeitsanalyse/reglerundtransmitterfuerfluessigkeitsanalyse/8222.prj},{NB=8222-559643-Leitfaehigkeits-Messgeraet},{BUNR=559643},{GV=2},{WKST=PVC},{SENS=C=0,1},{SENS1=2},{SPFR=12-36 V DC},{AUSG=2x Transistor + 2x 4-20 mA (3-Leiter)},{AUSG1=4 Ausgänge},{ELA=5-poliger M12 male and 5-poliger M12 female fixed connectors},{UL=UL-Zulassung},{AUSF=E},{BENENN=Leitfähigkeitstransmitter},{CNSMASSEXACT=0.250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WKST
Material nut
[mm]
SENS
sensor
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
ELA
Electrical connection
ⁿ/ₐ
UL
certification
ⁿ/ₐ
BENENN
part name
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8222-559618-Conductivity ...
559618
PVC
C=0,01
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
Nein
Conductivity Transmitter
0.800
8222-559646-Conductivity ...
559646
PVC
C=0,01
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
UL-Zulassung
Conductivity Transmitter
0.390
8222-559620-Conductivity ...
559620
PVDF
C=0,01
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
Nein
Conductivity Transmitter
0.800
8222-559648-Conductivity ...
559648
PVDF
C=0,01
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
UL-Zulassung
Conductivity Transmitter
0.886
8222-559614-Conductivity ...
559614
PVC
C=0,1
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
Nein
Conductivity Transmitter
0.780
8222-559642-Conductivity ...
559642
PVC
C=0,1
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
UL-Zulassung
Conductivity Transmitter
0.300
8222-559616-Conductivity ...
559616
PVDF
C=0,1
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
Nein
Conductivity Transmitter
0.800
8222-559644-Conductivity ...
559644
PVDF
C=0,1
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
UL-Zulassung
Conductivity Transmitter
0.270
8222-559610-Conductivity ...
559610
PVC
C=1,0
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
Nein
Conductivity Transmitter
0.800
8222-559638-Conductivity ...
559638
PVC
C=1,0
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
UL-Zulassung
Conductivity Transmitter
0.810
8222-559612-Conductivity ...
559612
PVDF
C=1,0
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
Nein
Conductivity Transmitter
0.800
8222-559640-Conductivity ...
559640
PVDF
C=1,0
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
UL-Zulassung
Conductivity Transmitter
0.280
8222-559619-Conductivity ...
559619
PVC
C=0,01
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
Nein
Conductivity Transmitter
0.800
8222-559647-Conductivity ...
559647
PVC
C=0,01
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
UL-Zulassung
Conductivity Transmitter
0.650
8222-559621-Conductivity ...
559621
PVDF
C=0,01
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
Nein
Conductivity Transmitter
1.000
8222-559649-Conductivity ...
559649
PVDF
C=0,01
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
UL-Zulassung
Conductivity Transmitter
1.456
8222-559615-Conductivity ...
559615
PVC
C=0,1
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
Nein
Conductivity Transmitter
0.800
8222-559643-Conductivity ...
559643
PVC
C=0,1
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
UL-Zulassung
Conductivity Transmitter
0.250
8222-559617-Conductivity ...
559617
PVDF
C=0,1
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
Nein
Conductivity Transmitter
0.800
8222-559645-Conductivity ...
559645
PVDF
C=0,1
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
UL-Zulassung
Conductivity Transmitter
0.250
8222-559611-Conductivity ...
559611
PVC
C=1,0
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
Nein
Conductivity Transmitter
1.000
8222-559639-Conductivity ...
559639
PVC
C=1,0
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
UL-Zulassung
Conductivity Transmitter
0.800
8222-559613-Conductivity ...
559613
PVDF
C=1,0
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
Nein
Conductivity Transmitter
0.850
8222-559641-Conductivity ...
559641
PVDF
C=1,0
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
UL-Zulassung
Conductivity Transmitter
0.280
8222-561661-Conductivity ...
561661
PVC
C=0,01
12-36 V DC
4-20 mA
5-poliger M12 male and 5-...
Nein
Neutrino Conductivity Tra...
0.480
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D