您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8202 - pH or redox potential measurement device
Buerkert
Sensors, Transmitters and Controllers
Liquid Analysis
Controller and transmitter for Analysis
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fluessigkeitsanalyse/reglerundtransmitterfuerfluessigkeitsanalyse/8202.prj},{NB=8202-559631-pH/ORP -Messgeraet},{BUNR=559631},{GV=2},{WKST=PVC},{SENS1=1},{SPFR=12-36 V DC},{AUSG=2x Transistor + 2x 4-20 mA (3-Leiter)},{AUSG1=4 Ausgänge},{ELA=5-poliger M12 male and 5-poliger M12 female fixed connectors},{UL=Nein},{AUSF=E},{BENENN=ph-oder Redoxpotential-Transmitter},{CNSMASSEXACT=1.150}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WKST
Material nut
[mm]
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
ELA
Electrical connection
ⁿ/ₐ
UL
certification
ⁿ/ₐ
BENENN
part name
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8202-559630-pH/ORP meter
559630
PVC
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
Nein
ph-oder Redoxpotential-Tr...
1.100
8202-559634-pH/ORP meter
559634
PVC
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
UL-Zulassung
ph-oder Redoxpotential-Tr...
1.100
8202-559632-pH/ORP meter
559632
PVDF
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
Nein
ph-oder Redoxpotential-Tr...
1.100
8202-559636-pH/ORP meter
559636
PVDF
14-36 V DC
2x Transistor + 1x 4-20 m...
5-poliger M12 male fixed ...
UL-Zulassung
ph-oder Redoxpotential-Tr...
1.142
8202-559631-pH/ORP meter
559631
PVC
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
Nein
ph-oder Redoxpotential-Tr...
1.150
8202-559635-pH/ORP meter
559635
PVC
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
UL-Zulassung
ph-oder Redoxpotential-Tr...
1.110
8202-559633-pH/ORP meter
559633
PVDF
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
Nein
ph-oder Redoxpotential-Tr...
0.542
8202-559637-pH/ORP meter
559637
PVDF
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
UL-Zulassung
ph-oder Redoxpotential-Tr...
1.125
8202-561685-pH/ORP meter
561685
PVC
12-36 V DC
2x Transistor + 2x 4-20 m...
5-poliger M12 male and 5-...
Nein
Neutrino pH-oder ORP-Tran...
0.800
8202-561686-pH/ORP meter
561686
PVC
12-36 V DC
2x Transistor + 2x 4-20 m...
Kabelverschraubung
Nein
Neutrino pH-oder ORP-Tran...
0.800
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D