您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQR-BK - 插头螺丝
Festo
产品 (A - Z)
N
NPQR
Powered by
CAD模型選擇
{festo/parts/n/npqr/npqr_bk.prj},{NB=8085673 NPQR-BK-G18---(high)},{TNR=8085673},{TYP=NPQR-BK-G18},{LODLEVEL=high},{D=14.000},{D1=G1/8},{D1N=9.728},{L=8.500},{L1=6.000},{SW=5.000},{CNSMASSEXACT=0.0040},{LT=4.000},{D01=8.000},{D02=8.000},{W1=30.000},{CH1=0.250},{CH2=0.250},{X=2.400},{Y=4.700},{R1=0.900},{D03=7.500},{LSW=5.500},{R2=2.550},{LR2=6.000},{GTIN=4052568451134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
螺纹
ⁿ/ₐ
D1N
[mm]
L
[mm]
L1
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8104803 NPQR-BK-M5
8104803
NPQR-BK-M5
8.000
M5
5.000
6.000
4.000
2.000
0.0032
4052568553432
8085672 NPQR-BK-M7
8085672
NPQR-BK-M7
9.500
M7x1
7.000
7.500
5.000
3.000
0.0021
4052568451127
8085673 NPQR-BK-G18
8085673
NPQR-BK-G18
14.000
G1/8
9.728
8.500
6.000
5.000
0.0040
4052568451134
8085674 NPQR-BK-G14
8085674
NPQR-BK-G14
18.000
G1/4
13.157
11.000
8.000
6.000
0.0110
4052568451141
8085675 NPQR-BK-G38
8085675
NPQR-BK-G38
20.000
G3/8
16.662
12.500
9.000
8.000
0.0170
4052568451158
8085676 NPQR-BK-G12
8085676
NPQR-BK-G12
25.000
G1/2
20.955
13.500
10.000
10.000
0.0290
4052568451165
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D