您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
OGVM - 真空吸盘
Festo
产品
真空技术
真空吸盘
Powered by
CAD模型選擇
{festo/parts_cat/vacuum/v_gripper/ogvm.prj},{NB=8073841 OGVM-125-A-N-G14F---(high)},{TNR=8073841},{V=3},{A=0.000},{B=0.000},{D1=128.000},{D2M=13.157},{D3=8.000},{D17=8.000},{L1=73.000},{L2=20.000},{K=32.000},{SW=22.000},{CNSMASSEXACT=0.188},{D4=25.000},{H=10.000},{D5=10.000},{L3=3.869},{D6=10.000},{D7=58.572},{D8=3.000},{D9=100.000},{D10=4.000},{D11=2.000},{H1=17.699},{D12=1.750},{D13=3.000},{H2=39.000},{D14=2.000},{H3=77.982},{D15=40.072},{H4=2.900},{D16=55.000},{D18=2.400},{H5=23.000},{H6=6.000},{W1=100.000},{W2=81.409},{W3=59.500},{W4=0.000},{D19=0.000},{D20=0.000},{D21=6.000},{D22=93.313},{H7=39.726},{D23=0.000},{D24=76.740},{H8=50.954},{D25=69.399},{W5=128.017},{H9=14.815},{W6=17.000},{W7=17.500},{L4=6.000},{LODLEVEL=high}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
[mm]
B
[mm]
D1
[mm]
D2
螺纹
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
K
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8073816 OGVM-30-S-N-G14F
8073816
OGVM-30-S-N-G14F
0.000
0.000
30.000
G1/4
4.000
20.000
12.000
3.000
17.000
0.008
4052568300678
8073817 OGVM-40-S-N-G14F
8073817
OGVM-40-S-N-G14F
0.000
0.000
40.000
G1/4
4.000
22.000
12.000
4.000
17.000
0.010
4052568300685
8073818 OGVM-50-S-N-G14F
8073818
OGVM-50-S-N-G14F
0.000
0.000
50.000
G1/4
7.000
33.000
20.000
5.000
22.000
0.030
4052568300692
8073819 OGVM-60-S-N-G14F
8073819
OGVM-60-S-N-G14F
0.000
0.000
60.000
G1/4
8.000
36.000
20.000
6.000
22.000
0.040
4052568300708
8073820 OGVM-80-S-N-G14F
8073820
OGVM-80-S-N-G14F
0.000
0.000
80.000
G1/4
8.000
40.000
20.000
7.600
22.000
0.065
4052568300715
8073821 OGVM-100-S-N-G14F
8073821
OGVM-100-S-N-G14F
0.000
0.000
100.000
G1/4
8.000
41.000
20.000
9.500
22.000
0.100
4052568300722
8073822 OGVM-125-S-N-G14F
8073822
OGVM-125-S-N-G14F
0.000
0.000
125.000
G1/4
8.000
48.000
20.000
12.500
22.000
0.151
4052568300739
8073847 OGVM-20-G-N-G14F
8073847
OGVM-20-G-N-G14F
0.000
0.000
22.000
G1/4
3.000
22.000
12.000
4.000
15.000
0.006
4052568300906
8073848 OGVM-30-G-N-G14F
8073848
OGVM-30-G-N-G14F
0.000
0.000
30.000
G1/4
3.000
22.000
12.000
5.000
15.000
0.007
4052568300913
8073831 OGVM-45-G-N-G14F
8073831
OGVM-45-G-N-G14F
0.000
0.000
47.000
G1/4
4.000
24.500
12.000
7.800
17.000
0.013
4052568300746
8073832 OGVM-60-G-N-G14F
8073832
OGVM-60-G-N-G14F
0.000
0.000
63.000
G1/4
6.000
36.000
20.000
10.600
22.000
0.029
4052568300753
8073833 OGVM-80-G-N-G14F
8073833
OGVM-80-G-N-G14F
0.000
0.000
83.000
G1/4
7.000
40.000
20.000
12.800
22.000
0.051
4052568300760
8073834 OGVM-20-A-N-G14F
8073834
OGVM-20-A-N-G14F
0.000
0.000
22.000
G1/4
4.000
25.000
12.000
5.800
17.000
0.012
4052568300777
8073835 OGVM-30-A-N-G14F
8073835
OGVM-30-A-N-G14F
0.000
0.000
32.000
G1/4
4.000
28.000
12.000
9.000
17.000
0.015
4052568300784
8073836 OGVM-40-A-N-G14F
8073836
OGVM-40-A-N-G14F
0.000
0.000
42.000
G1/4
4.000
29.000
12.000
10.000
17.000
0.017
4052568300791
8073837 OGVM-50-A-N-G14F
8073837
OGVM-50-A-N-G14F
0.000
0.000
52.000
G1/4
7.000
42.000
20.000
11.500
22.000
0.041
4052568300807
8073838 OGVM-60-A-N-G14F
8073838
OGVM-60-A-N-G14F
0.000
0.000
63.000
G1/4
8.000
46.500
20.000
14.500
22.000
0.050
4052568300814
8073839 OGVM-80-A-N-G14F
8073839
OGVM-80-A-N-G14F
0.000
0.000
83.000
G1/4
8.000
55.000
20.000
22.000
22.000
0.075
4052568300821
8073840 OGVM-100-A-N-G14F
8073840
OGVM-100-A-N-G14F
0.000
0.000
103.000
G1/4
8.000
62.000
20.000
26.000
22.000
0.109
4052568300838
8073841 OGVM-125-A-N-G14F
8073841
OGVM-125-A-N-G14F
0.000
0.000
128.000
G1/4
8.000
73.000
20.000
32.000
22.000
0.188
4052568300845
8073842 OGVM-20-A-HN-G14F
8073842
OGVM-20-A-HN-G14F
0.000
0.000
22.000
G1/4
4.000
25.000
12.000
5.800
17.000
0.012
4052568300852
8073843 OGVM-30-A-HN-G14F
8073843
OGVM-30-A-HN-G14F
0.000
0.000
32.000
G1/4
4.000
28.000
12.000
9.000
17.000
0.015
4052568300869
8073844 OGVM-40-A-HN-G14F
8073844
OGVM-40-A-HN-G14F
0.000
0.000
42.000
G1/4
4.000
29.000
12.000
10.000
17.000
0.017
4052568300876
8073845 OGVM-50-A-HN-G14F
8073845
OGVM-50-A-HN-G14F
0.000
0.000
52.000
G1/4
7.000
42.000
20.000
11.500
22.000
0.041
4052568300883
8073846 OGVM-100-A-HN-G14...
8073846
OGVM-100-A-HN-G14F
0.000
0.000
103.000
G1/4
8.000
62.000
20.000
26.000
22.000
0.109
4052568300890
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D