您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8030 - Inline flowmeter for continuous measurements
Buerkert
Products (A - Z)
SE30
Powered by
CAD模型選擇
{buerkert/produkteaz/se30/8030.prj},{NB=8030-449739-423913-Inline Flügelrad Durchflusssensor},{BUNRF=449739},{BUNRE=423913},{PPATH=8030sbl.prj},{AUSF=Außengewindeanschluss},{NORM=Rc (ISO7)},{DN=8},{LTA=RS84},{WKST=VA},{DWKSTSML=FF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNRF
ITEM-No. fitting
ⁿ/ₐ
AUSF
connection
ⁿ/ₐ
NORM
[mm]
DN
Orifice size
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
DWKSTSML
Sealing material
ⁿ/ₐ
8030-424048-423913-Inline...
424048
Flange connection
ANSI B 16-5-1988
25
FA04
VA
FF
8030-424040-423913-Inline...
424040
Flange connection
EN 1092-1
15
FD10
VA
FF
8030-424041-423913-Inline...
424041
Flange connection
EN 1092-1
20
FD11
VA
FF
8030-424042-423913-Inline...
424042
Flange connection
EN 1092-1
25
FD12
VA
FF
8030-424043-423913-Inline...
424043
Flange connection
EN 1092-1
32
FD13
VA
FF
8030-424045-423913-Inline...
424045
Flange connection
EN 1092-1
40
FD15
VA
FF
8030-423980-423913-Inline...
423980
Internal thread connectio...
G
15
GM84
MS
FF
8030-550145-423913-Inline...
550145
Internal thread connectio...
G
15
GM84
VA
AA
8030-424004-423913-Inline...
424004
Internal thread connectio...
G
15
GM84
VA
FF
8030-427138-423913-Inline...
427138
Internal thread connectio...
G
15
GM84
VA
FF
8030-449726-423913-Inline...
449726
Internal thread connectio...
G
15
GM84
VA
FF
8030-423981-423913-Inline...
423981
Internal thread connectio...
G
20
GM85
MS
FF
8030-430626-423913-Inline...
430626
Internal thread connectio...
G
20
GM85
MS
FF
8030-424005-423913-Inline...
424005
Internal thread connectio...
G
20
GM85
VA
FF
8030-425737-423913-Inline...
425737
Internal thread connectio...
G
20
GM85
VA
FF
8030-449727-423913-Inline...
449727
Internal thread connectio...
G
20
GM85
VA
FF
8030-423982-423913-Inline...
423982
Internal thread connectio...
G
25
GM86
MS
FF
8030-430627-423913-Inline...
430627
Internal thread connectio...
G
25
GM86
MS
FF
8030-550080-423913-Inline...
550080
Internal thread connectio...
G
25
GM86
MS
FF
8030-424006-423913-Inline...
424006
Internal thread connectio...
G
25
GM86
VA
FF
8030-425729-423913-Inline...
425729
Internal thread connectio...
G
25
GM86
VA
FF
8030-449728-423913-Inline...
449728
Internal thread connectio...
G
25
GM86
VA
FF
8030-423983-423913-Inline...
423983
Internal thread connectio...
G
32
GM87
MS
FF
8030-449408-423913-Inline...
449408
Internal thread connectio...
G
32
GM87
MS
FF
8030-424007-423913-Inline...
424007
Internal thread connectio...
G
32
GM87
VA
FF
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D