품질보증 정보
카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
PDU, switched version - Power Distribution Unit
Rittal
IT Solutions
IT-Power
Powered by
CAD모델 선택
{rittal/it_solutions/power/pdu_int_switched_vx.prj},{NB=7979.330(2)},{BEST=7979.330},{INFO=PDF Katalog},{DETAIL=2},{BEZ1=Power Distribution Unit PDU switched},{BEZ2=Eingang 16A/3P CEE},{BEZ3=Ausgänge 9xC19},{B=44},{T=72.1},{L=845},{L1=845},{L2=622.300},{L3=0.000},{L4=0.000},{SH=1200},{GEW=0.010},{INFOPAGE=0},{CNSECLASS51=27-14-34-01},{CNSECLASS70=27-14-26-04},{CNSECLASS80=27-14-26-04},{CNSETIM40=EC000330},{VERS=11}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
BEZ3
Designation 3
ⁿ/ₐ
B
Width
[mm]
T
Depth
[mm]
L
PDU length
[mm]
SH
for enclosure height from
[mm]
GEW
Weight
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
7979.302(2)
7979.302
Power Distribution Unit P...
Input 16A/1P IEC-C20
Outputs 8xC13 (19")
44
144.2
450
800
2.500
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.303(2)
7979.303
Power Distribution Unit P...
Input 16A/1P CEE
Outputs 4xCEE7/3 Schuko
44
144.2
450
800
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.304(2)
7979.304
Power Distribution Unit P...
Input 32A/1P CEE
Output 4xC13+2xC19
44
144.2
450
800
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.310(2)
7979.310
Power Distribution Unit P...
Input 16A/1P CEE
Output 12xC13+1xC19
44
72.1
845
1200
3.560
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.311(2)
7979.311
Power Distribution Unit P...
Input 16A/1P CEE
Outputs 10xCEE7/3 Schuko
44
72.1
1095
1200
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.312(2)
7979.312
Power Distribution Unit P...
Input 32A/1P CEE
Output 16xC13+2xC19
44
72.1
1095
1200
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.313(2)
7979.313
Power Distribution Unit P...
Input 32A/1P CEE
Output 12xC13+4xC19
44
72.1
1095
1200
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.314(2)
7979.314
Power Distribution Unit P...
Input 32A/1P CEE
Outputs 16xCEE7/3 Schuko
44
72.1
1495
1800
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.315(2)
7979.315
Power Distribution Unit P...
Input 16A/1P CEE
Output 24xC13+4xC19
44
72.1
1295
1800
4.980
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.316(2)
7979.316
Power Distribution Unit P...
Input 32A/1P CEE
Output 24xC13+4xC19
44
72.1
1495
1800
5.700
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.330(2)
7979.330
Power Distribution Unit P...
Input 16A/3P CEE
Outputs 9xC19
44
72.1
845
1200
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.331(2)
7979.331
Power Distribution Unit P...
Input 32A/3P CEE
Outputs 12xC19
44
72.1
1295
1800
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.332(2)
7979.332
Power Distribution Unit P...
Input 16A/3P CEE
Output 6xC13+6xC19
44
72.1
1095
1200
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.333(2)
7979.333
Power Distribution Unit P...
Input 16A/3P CEE
Outputs 18xCEE7/3 Schuko
44
72.1
1295
1800
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.334(2)
7979.334
Power Distribution Unit P...
Input 32A/3P CEE
Outputs 24xCEE7/3 Schuko
44
72.1
2095
2200
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.335(2)
7979.335
Power Distribution Unit P...
Input 16A/3P CEE
Output 18xC13+3xC19
44
72.1
1095
1200
4.500
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.336(2)
7979.336
Power Distribution Unit P...
Input 16A/3P CEE
Output 24xC13+6xC19
44
72.1
1495
1800
4.200
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.337(2)
7979.337
Power Distribution Unit P...
Input 32A/3P CEE
Output 24xC13+6xC19
44
72.1
1740
2000
7.180
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.338(2)
7979.338
Power Distribution Unit P...
Input 16A/3P CEE
Output 18xC13+12xC19
44
72.1
1695
1800
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.339(2)
7979.339
Power Distribution Unit P...
Input 32A/3P CEE
Output 12xC13+12xC19
44
72.1
1695
1800
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.340(2)
7979.340
Power Distribution Unit P...
Input 16A/3P CEE
Output 36xC13+6xC19
44
72.1
1895
2000
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
7979.342(2)
7979.342
Power Distribution Unit P...
Input 16A/3P CEE
Outputs 42xC13
44
72.1
1695
1800
0.010
27-14-34-01
27-14-26-04
27-14-26-04
EC000330
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D